SimpleLink Wi-Fi CC3000
SimpleLink CC3000 allows you to add Wi-Fi to low-cost embedded products without having prior Wi-Fi or RF expertise. The CC3000 is an ideal solution for microcontroller-based sensor and control applications such as appliances, home automation and smart metering. The CC3000 has integrated the entire TCP/IP networking stack, Wi-Fi driver and security supplicant leading to easier portability to microcontrollers and an ultra-low memory footprint - as low as 6KB Flash, 3KB RAM. Furthermore, with the best-in-class link budget, the CC3000 provides a Wi-Fi signal with longer range.
|
SimpleLink 6LoWPAN CC1180
The CC1180 is a cost-effective, low power, sub-1GHz RF Network Processor that provides 6LoWPAN functionality with minimal development effort. The CC1180 is preloaded with TI third party Sensinode’s 6LoWPAN NanoBoot bootloader, for easy software download of the 6LoWPAN stack, NanoStack 2.0 Lite. The CC1180 network processor handles all the timing-critical and processing-intensive 6LoWPAN protocol tasks, and leaves the resources of the application host microcontroller free to handle the application. CC1180 makes it easy to add 6LoWPAN functionality to new or existing products at the same time since it provides great flexibility in choice of microcontroller.
|