Industry's First Single-Chip Microcontroller for Electronic Flow Measurement
and Rotational Motion Detection

MSP430FW427 Reduces System Cost and Design Time, Enables Automated Meter Reading

Reducing cost and design time for makers of meters with automated meter reading (AMR) features, TI offers the industry´s first single-chip microcontroller unit (MCU) for electronic flow measurement and motion detection. The MSP430FW427, built on the ultra-low power MSP430 product line, combines an ultra-low-power Flash MCU with an integrated volume scan interface (Scan IF) and a liquid crystal display (LCD) driver on a single chip. The device´s ultra-low power architecture and programmable communication capabilities increase meter accuracy and performance, while extending battery life. In addition, these features make the device ideal for meters with sophisticated AMR capabilities.

Low-power Architecture, On-chip State Machines Extend System Battery Life

The MSP430FW427´s on-chip Scan IF state machines are fully programmable and can now automatically perform functions previously accomplished in software. This advanced scheme maximizes system design flexibility and minimizes power consumption, effectively extending the battery life of electronic water, heat and industrial flow meters, anemometers and other rotation detecting applications.

"The MSP430FW427 allows us to develop meters that will mark the beginning of a new era in electronic water and heat metering," said Werner Domschke, engineering manager of Siemens Building Technologies' company Landis & Stefa Electronic. "Not only are performance and accuracy clearly increased, but the new MSP430 family and its unmatched low-power operation will also enable us to offer fully electronic meters with a battery life of 10 years and beyond, at a competitive cost. The integrated peripherals make the new family a perfect choice for meters with AMR, the driving force toward electronic utility metering."

MSP430FW427 is designed to connect directly to sensors commonly used in industrial applications, such as resonant circuits, Hall-effect or giant-magneto-resistive sensors.

MSP430FW427 also includes the following key features:

  • watchdog timer
  • integrated LCD driver for up to 96 segments
  • brownout protection and supply voltage supervisor
  • two multi-channel pulse width modulation timers 
  • versatile analog comparator_A for analog-to-digital conversions

Compatible with MSP430F41x Products

The MSP430FW427 is 100 percent compatible with the existing MSP430F41x products, allowing designers currently using MSP430F41x devices to take advantage of the new chip´s increased memory and additional peripherals. 




Back to top