Smart Grid Solutions

Smart grid solutions with a broad portfolio of systems products, software and tools for grid infrastructure, utility metering, communications and home or building automation development.

 

Recommended Smart Grid Products

Application Processors for Grid Infrastructure Smart Grid Application(s)
AM1x ARM9™ Sitara™ ARM9 AM18x microprocessors, a set of code-compatible devices with industry-specific peripherals and interfaces for embedded industrial, medical and consumer designs Grid Infrastructure
AM335x Cortex®-A8 Sitara ARM® Cortex-A8 microprocessors, a set of code-compatible devices with industry-specific peripherals and security
engine for industrial automation designs
Grid Infrastructure
TMS320C674x Combines the fixed-point C64x+™ instruction set and the floating-point C67x+™ instruction set to bring floating-point
precision and fixed-point performance to energy-efficient, connected applications
Grid Infrastructure
OMAP™-L1x OMAP-L1x applications processors include ARM9 + DSP architectures, which offer a variety of peripherals for networking,
secure boot and multi-level encryption, and run Linux® or the DSP/BIOS™ real-time kernel for operating system flexibility
Grid Infrastructure
Microcontrollers for Electricity Meters Smart Grid Application(s)
MSP430AFE2xx Single-phase programmable metrology front end; 24-pin TSSOP (PW); anti-tampering capabilities with an additional
sigma-delta converter; more robust performance and software development with simultaneous sampling
Electricity Meters
MSP430FE42xA Cost-optimized ultra-low-power microcontroller for Class 0.1 single-phase electricity meter with anti-tamper capabilities;
up to 32K flash; 128-seg LCD
Electricity Meters
MSP430FE42x2 Cost-optimized ultra-low-power microcontroller for Class 0.1 single-phase electricity meter; up to 32K flash; 128-seg LCD Electricity Meters
MSP430F47x4 Ultra-low-power microcontroller for Class 0.1 two-phase electricity meter; up to 60K flash; 160-seg LCD Electricity Meters
MSP430F47x3 Ultra-low-power microcontroller for Class 0.1 single-phase electricity meter with anti-tamper capabilities; up to 60K flash; 160-seg LCD Electricity Meters
MSP430F471xx Ultra-low-power microcontroller for Class 0.1 for up to three-phase electricity meter with anti-tamper capabilities; up to 120K flash; 160-seg LCD Electricity Meters
MSP430F672x/F673x New! Optimized for single-phase electricity metering applications with RTC battery backup, auxiliary power supply and 320-seg LCD; integrated 24-bit sigma-delta converter Electricity Meters
MSP430™ Energy Library Metrology software for the new F673x/F672x devices, providing an easy startup for customers developing a utility meter product Electricity Meters
LM4F1x0QR ARM Cortex-M4F digital signal controllers for metering; 64-pin LQFP with multi-type serial connectivity; 32- and 64-bit timers; 12-bit ADCs; pin-to-pin compatible roadmap from 32 to 256KB flash and beyond Electricity Meters
LM4F1x0QC ARM Cortex-M4F digital signal controllers for metering; 100-pin LQFP with multi-type serial connectivity; 32- and 64-bit timers; 12-bit ADCs; pin-to-pin compatible roadmap from 32 to 256KB flash and beyond Electricity Meters
RFID/NFC Smart Grid Application(s)
TRF7970A Multi-protocol, fully integrated, 13.56-MHz RFID/NFC transceiver IC Secure Prepayment
TRF796x ISO 14443A/B, ISO 15693 supported; 7 user-selectable power modes; fully integrated protocol handling: encoding,
decoding, packetization and error; checking with support for high data rates (106/212/424/848 kbps)
Secure Prepayment
TMS37157 Passive low-frequency interface transponder IC with SPI interface Passive RF Configuration Access
TMS3705 Low-frequency base-station reader/writer IC Passive RF Configuration Access
Water/Gas/Flow Meters Smart Grid Application(s)
MSP430F44x1 Cost-optimized ultra-low-power microcontroller for gas meters; 60KB flash; 160-seg LCD Smart Water/Gas/Flow Meters
MSP430FW42x Ultra-low-power microcontroller for flow meters with SCAN interface; up to 64KB flash; 96-seg LCD Smart Water/Gas/Flow Meters
MSP430F461x1 Ultra-low-power microcontroller for gas meters; 120KB flash; 160-seg LCD Smart Water/Gas/Flow Meters
MSP430F663x Ultra-low-power microcontrollers for water/gas meters, up to 256KB Flash. LCD Smart Water/Gas/Flow Meters
OPA835 Ultra-low-power, rail-to-rail output, negative-rail input, VFB amplifier Smart Water/Gas/Flow Meters
PGA112 Zero-drift, programmable gain amplifier with MUX Smart Water/Gas/Flow Meters
TLV3501 4.5-ns rail-to-rail, high-speed comparator in microsized packages Smart Water/Gas/Flow Meters
Power Line Modems Smart Grid Application(s)
AFE030 Fully integrated Tx/Rx analog front end for PLC supports FSK, SFSK, OFDM (PRIME, G3 compliant); direct digital interface to TI PLC processor; up to 13-VPP output at 1 A Power Line Communication
AFE031 Fully integrated Tx/Rx analog front end for PLC supports FSK, SFSK, OFDM (PRIME, G3 compliant); direct digital interface to TI PLC processor; up to 20-VPP output at 1.5 A Power Line Communication
PGA112 PLC AFE receive path: Zero-drift, programmable gain amplifier with MUX Power Line Communication
OPA564 PLC AFE transmit path: 1.5-A, 24-V, 17-MHz power operational amplifier Power Line Communication
OPA2365/OPA353 50-MHz, low-noise amplifier for active filtering Power Line Communication
TMS320F28M35x Concerto™ dual-subsystem MCUs that enable connectivity without compromise Power Line Communication
TMS320F28PLCxx Piccolo™ microcontroller, end point, 80 MHz + accelerators, 256KB flash, 100KB RAM, for SFSK/PRIME/G3/FlexOFDM™ Power Line Communication
TMS320F28027 Piccolo microcontroller for SFSK Power Line Communication
TMS320F28PLC35 Piccolo microcontroller for SFSK/PLC Lite Power Line Communication
Wireless Connectivity Smart Grid Application(s)
CC2538 Preview: ZigBee® Smart Energy (SE) 2.0 system-on-chip (SoC) with integrated ARM® Cortex®-M3 processor Wireless Communication
CC1120 Sub-1-GHz performance line transceiver for proprietary, narrowband, wM-Bus or 802.15.4g applications
in 169-, 433-, 868-, 915- and 950-MHz bands
Wireless Communication
CC1101 Low-power sub-1-GHz RF transceiver Wireless Communication
CC1121 Sub-1-GHz performance line transceiver for wM-Bus or 802.15.4g applications in 169-, 433-, 868-, 915-
and 950-MHz bands
Wireless Communication
CC1125 Sub-1-GHz performance line transceiver, fully integrated device for ETSI Category 1 applications in 868-MHz band Wireless Communication
CC1175 Sub-1-GHz performance line transmitter for narrowband, wM-Bus or 802.15.4g applications in 169-, 433-, 868-, 915-
and 950-MHz bands
Wireless Communication
CC1180 Sub-1-GHz 6LoWPAN network processor, long-range IP-mesh network solution Wireless Communication
CC1190 850- to 950-MHz RF front end Wireless Communication
CC2520 2.4-GHz IEEE 802.15.4/ZigBee RF transceiver Wireless Communication
CC2530 True SoC solution for 2.4-GHz IEEE 802.15.4 and ZigBee applications Wireless Communication
CC259x 2.4-GHz RF front end Wireless Communication
CC430 Ultra-low-power MCU + RF (sub-1-GHz) single-chip product family Wireless Communication
Wl1271 WLAN 802.11 b/g/n and Bluetooth® v2.1 + EDR module Wireless Communication
CC3000 Self-contained Wi-Fi® solution enables easy-to-implement Internet connectivity Wireless Communication
Power Devices Smart Grid Application(s)
BQ24210 800-mA, single-input, single-cell Li-Ion solar battery charger Metering/Smart Grid
BQ25504 Ultra-low-power boost converter with battery management for energy-harvester applications Metering/Smart Grid/RFID/
Wireless Communication
BQ24650 High-efficiency synchronous switch-mode charger controller for solar battery charger Metering/Smart Grid
LM25011 DC/DC buck regulator: 42-V current-limit adjustable to 2 A, 2-MHz switching frequency Metering/Smart Grid
LM34923 DC/DC buck regulator: 6- to 75-V input-voltage range, no loop compensation required Metering/Smart Grid
LM5006 DC/DC buck regulator: 75-V maximum input capability, synchronous or nonsynchronous rectification Metering/Smart Grid
LM5007 DC/DC buck regulator: 75-V maximum input capability, 500-mA output current Metering/Smart Grid
LM5010A DC/DC buck regulator: 75-V maximum input capability, 1-A output current Metering/Smart Grid
LM5017 DC/DC buck regulator: 100-V maximum input capability, synchronous rectification, no loop compensation required Metering/Smart Grid
TLV704 LDO linear regulator: Cost-optimized, 24 V, 150 mA; ultra-low 3.2-μA IQ Metering/Smart Grid
TPS5401/TPS54240 DC/DC switching power supply: 42-V, 0.5-A/2.5-A step-down DC/DC converters Metering/Smart Grid
TPS54060/TPS54260 DC/DC switching power supply: 60-V, 0.5-A/2.5-A step-down DC/DC converters Metering/Smart Grid
TPS5422x/TPS5432x DC/DC switching power supply: 18-V, 2-A and 3-A synchronous buck converters Metering/Smart Grid
TPS5423x/TPS5433x DC/DC switching power supply: 24-V, 2-A/3-A/3.5-A DC/DC converters Metering/Smart Grid
TPS62130/TPS62140/
TPS62150
DC/DC power supply: 17-V, 1-A/2-A/3-A step-down converter with very high efficiency, fast AC line and transient load
response on a small-solution footprint
Metering/Smart Grid
TPS62160/TPS62170 DC/DC power supply: 17-V, 0.5-A/1-A step-down converter with very high efficiency at light loads in a small package size Metering/Smart Grid
TPS62160/TPS62170 DC/DC power supply: 17-V, 0.5-A/1-A step-down converter with small solution size and very high efficiency at light loads Metering/Smart Grid
TPS62730 DC/DC switching power supply: Ultra-low 30-nA buck converter with bypass mode Metering/Smart Grid
TPS62730 DC/DC power supply: Ultra-low 30-nA, low-noise buck converter with bypass mode and DCS-Control™ topology Metering/Smart Grid
TPS6303x DC/DC buck-boost regulators: 0.8 A, low IQ with up to 96% efficiency Metering/Smart Grid
TPS6306x DC/DC buck-boost regulators: 2.5- to 12-V input voltage with 93% efficiency and 2.25-A switch-current limit Metering/Smart Grid
TPS782x LDO linear regulator: Ultra-low 0.5-μA IQ, 150 mA, low noise Metering/Smart Grid
UCC28600 AC/DC switching power supply: Quasi-resonant flyback controller, optimized for high efficiency Metering/Smart Grid
UCC28610 AC/DC switching power supply: Green-mode flyback controller with integrated current control Metering/Smart Grid
TPS65290 PMU: Ultra-low quiescent current, buck/boost, LDO, power switch, I2C/SPI Smart Water/Gas/Flow Meters
SN1106046 DC/DC switching regulator: High light-load efficiency, suitable for single-layer PCB, 3.5- to 28-V input, 1 A; targets 7805 replacement Metering/Smart Grid
Smart Grid Safety/Circuit Breakers Smart Grid Application(s)
LM1851 Ground-fault interrupter Ground Fault (GFCI)/CCID
TMP275 Digital-out temperature sensor with 0.5°C accuracy Smart Meters/Circuit Breaker
TMP112 Low-power digital temperature sensor with SMBus interface Smart Meters/Circuit Breaker
SM73307 Dual-precision, 17-MHz, low-noise, CMOS-input amplifier DC Arc Fault Detection in CCID
SM73308 Single, low-offset, low-noise, RRO op amp DC Arc Fault Detection in CCID
SM73201 16-bit, 50- to 250-kSPS, differential-input, micropower ADC DC Arc Fault Detection in CCID
TMP006 Contact-less infrared thermopile sensor Smart Meters/Circuit Breaker
AMC1200/AMC1100 Isolation amplifier, 4-kV peak Circuit Breaker
INA333 Low-power, precision instrumentation amplifier Circuit Breaker
OPA4330 1.8-V, 35-μA, micropower, precision, zero-drift CMOS op amp Circuit Breaker
TL431 Adjustable precision shunt regulator Circuit Breaker
REF2912 1.25-V voltage (bandgap) reference, 100 ppm/°C, 50 μA in SOT23-3 series Circuit Breaker
Smart Grid Development Tools  
TMDSEVML138   OMAP-L138/C6748 EVM Kit includes two SOMs (OMAP-L138 SOM-M1 and TMS320C6748 SOM-M1), application baseboard, 4.3'' touch screen display kit, user interface (UI) board, accessories, and software required for out-of-box demos and immediately begin development work. Grid Infrastructure
TMDSEXP1808L  The Zoom AM18x eXperimenter Kit (EXP) is a low-cost application development kit for evaluating the functionality of energy-efficient AM1808 and AM1806 applications processors. Grid Infrastructure
TMDSEXPL138   Zoom OMAP-L138 eXperimenter Kit is a low-cost application development kit for evaluating the functionality of highly integrated and energy-efficient OMAP-L138 applications processor. Grid Infrastructure
TMDSSGI-EVML138  Smart Grid Infrastructure (SGI) Evaluation Module is a development platform for smart grid infrastructure applications including data concentrator, power analytics, quality monitoring, circuit breakers, power protection, substation and power automation. Grid Infrastructure
TMDXEVMWIFI1808L Zoom AM18x Sitara™ ARM9™ EVM is a full-featured application development kit for evaluating the functionality of highly integrated, energy-efficient AM1808, AM1806 and AM1802 applications processors. Grid Infrastructure
TMDSPLCKIT-V3 C2000 Power Line Modem Developer's Kit Two PLC modems; PLC software supporting OFDM (PRIME, G3 and FlexOFDM) and SFSK communication; Built in USB JTAG emulation and more. Power Line Communications
TRF7960EVM Prepayment reader kit Secure Prepayment
TRF7970AEVM TRF7970A Evaluation Module Secure Prepayment
MSP430 Energy Watchdog Tool (MSP-NRGWTCHDG) MSP430 Energy Watchdog Tool (MSP-NRGWTCHDG) monitors electricity consumption for any device that plugs into a wall. Also offers support for power monitoring applications. Features the MSP430AFE253 – the industry's first programmable front end MCU. Smart Energy
DK-LM3S9B96 Stellaris® ARM Cortex-M3 application processor kit, software examples and schematics Smart Meters
EVM430-F47197 Three-phase electricity-meter evaluation board with application notes, software and schematics Smart Meters
EVM430-FE4272 Single-phase electricity-meter evaluation board with application notes, software and schematics Smart Meters
EVM430-FE427A Single-phase electricity-meter (with anti-tamper) evaluation board with application notes, software and schematics Smart Meters
MSP-TS430PW24 Stand-alone target board for MSP430AFE2xx Smart Meters
MSP-TS430PZ100B  Stand-alone target board for MSP430F672x/F673x series Smart Meters
BQ24210EVM-678 Evaluation Module for BQ24210 800mA, Single-Input, Single Cell Li-Ion Battery Solar Charger Smart Meters / Smart Grid
BQ24650EVM-639 BQ24650 Evaluation Module Synchronous, Switch-Mode, Battery Charge Controller for Solar Power Smart Meters / Smart Grid
BQ25504EVM-674 Evaluation Module for BQ25504 Ultra Low Power Boost Converter with Battery Management Smart Meters / Smart Grid / RFID / Wireless Communication
CC2530ZDK-ZNP-Mini ZigBee® network processor development kit Wireless Communications
CC2531EMK ZigBee® USB dongle development kit Wireless Communications
DK-EM2-2520Z Stellaris® 2.4-GHz ZigBee wireless networking kit (Requires Stellaris DK-LM3S9B96 base kit) Wireless Communications
EZ430-TMS37157 Passive Low Frequency Interface Device kit Wireless Communications
MSP-EXP430F5438 + CC1120EM Kit  High Performance system solution Wireless Mbus (WMBus)
MSP-EXP430FG4618 + CC1101EM Kit  Cost optimized system solution Wireless Mbus (WMBus)
EM430F6137RF900  EVM for CC430 Single-chip device Wireless Mbus (WMBus)
CC1101+CC1190 and CC1120+CC1190  Evaluation kit for high transmit power in 868/915 MHz bands Wireless Mbus (WMBus)
TPS62730 EVM  EVM for efficient power supply from primary batteries supporting all the MCU+RF kits above  Wireless Mbus (WMBus)

Smart Grid Resources
New! Smart Grid Solutions
Guide - 1Q 2012

Smart Grid Solutions Guide - Download Now - TI.com


New! Smart Grid Tools Guide

Smart Grid Tools Guide - Download Now - TI.com



New! Upcoming Event

Meet TI Smart Grid Experts at
SG Paris 2012
Exhibition on Smart Grid Technologies
(de l'exposition Smart Grids Paris 2012)
June 20-22 - Paris, France
http://www.sgparis2012.com/


Contact Us

TI E2E Community - Energy - Smart Grid - TI.com