Buttons, Sliders and Wheels
Enabling the world’s lowest power touch sense capabilities on all MSP430™ MCUs, the capacitive touch portfolio from
Texas Instruments introduces new hardware and free software to give developers easy-to-use, cost effective options for microcontroller-based capacitive touch applications, while still benefitting from the
battery-saving features of the MSP430.
MSP430 Capacitive Touch Features:
- Supported by all MSP430 Microcontrollers
- Ultra-Low-Power touch buttons down to 1µA
- Supports buttons, sliders, wheels & proximity sensors
- Free Touch Sense Software Library consuming as little as 1KB
1 Touch Sense IO: each I/O supports pin oscillation enabling low-cost touch sensing with no external components
2 Timer_D: high-resolution 4ns timer for high-precision touch sensing
3 USI: serial communication interface supporting SPI and I2C
4 USCI: serial communication interface supporting I2C, UART and 2x SPI
MSP430 Capacitive Touch Sense Software Library
The royalty-free MSP430 Capacitive Touch Sense Software Library gives developers the option to add touch sense capabilities to any
MSP430 microcontroller consuming as little as 1KB of program memory. The open-source software library eliminates the
need to develop complex touch sensing algorithms and supports various capacitive touch sensors, including buttons, sliders, wheels and proximity.
Capacitive Touch Optimized Microcontrollers
The Capacitive Touch Sense Software Library
supports all MSP430 devices, and some include new peripherals optimized for touch
sensing. The MSP430 Value Line G2xx2/3 devices include capacitive touch sense IOs,
which enable developers to interface directly with capacitive touch pads without
external components. The MSP430F51x2 devices include Timer_D, a high-performance
timer featuring a 4 nanosecond resolution, enabling high-precision touch sensing.
|