Samples & Purchase Cart- |
- Contact Us
- |
- TI Worldwide: United States
- |
- my.TI Login
TI Wi-Fi allows quick, easy and secure connection without wires
Wi-Fi allows you to connect your computer, mobile phone or other mobile devices to each other, to the internet, and to wired networks – all without the expense of cumbersome cables. Connect easily, quickly, and securely without worrying about finding a wired network connection. Wi-Fi is the most prominent wireless connectivity technology for computers and internet, with over 2B devices deployed in the market today.
SimpleLink ™ Wi-Fi®
SimpleLink CC3000 allows you to add Wi-Fi to low-cost embedded products without having prior Wi-Fi or RF expertise. The CC3000 is an ideal solution for microcontroller-based sensor and control applications such as appliances, home automation and smart metering. The CC3000 has integrated the entire TCP/IP networking stack, Wi-Fi driver and security supplicant leading to easier portability to microcontrollers and an ultra-low memory footprint - as low as 6KB Flash, 3KB RAM. Furthermore, with the best-in-class link budget, the CC3000 provides a Wi-Fi signal with longer range.
Wi-Fi and Bluetooth® Combined
The WL1271 is offered as a fully-integrated high performance module utilizing TI's single-chip WL1271 2.4GHz IEEE 802.11 b/g/n and Bluetooth 2.1 + Enhanced Data Rate (EDR) Transceiver. Based on TI's 6th generation WLAN technology and 7th generation Bluetooth technology, the integrated solution provides best-in-class coexistence capabilities coupled with TI's Enhanced Low Power (ELP™) technology. The WL1271 is provided as a module by LSR and Murata to help customers reduce development time, lower manufacturing costs, save board space, ease certification, and minimize RF expertise required.
| SimpleLink™ CC3000 | WiLink™ WL127x | |
| Technology | Wi-Fi | Wi-Fi + Bluetooth |
| Applications |
|
|
| Host Processor | Designed to pair with microcontrollers | Designed to pair with microprocessors |
| Development Kits | CC3000FRAMEMK BUY NOW |
AM18x EVM BUY NOW AM/DM37x EVM BUY NOW AM335x EVM BUY NOW |
Datasheets/Samples/Kits
Product Page
Download Datasheet
Order Dev Kits
Guides/Brochures
CC3000 brochure
(cc3000brochure.pdf 1.25 MB)
Download
AM335x brochure
(wl1271am335x.pdf 839 KB)
Download
AM37x + WL1271 Linux WiFi & Bluetooth Platform
(swpt037.pdf 1.15 MB)
Download
AM18x evaluation module + WiLink 6.0 (WL1271) OpenLink™ Wi-Fi™ and Bluetooth® Platform
(swpt041a.pdf, 722 B)
Download
News Releases
Development Tools
Other Resources