IoT made easy

By 2020 there will be 50 billion Internet of Things (IoT) devices* – Create yours today!

The SimpleLink™ SensorTag kit allows quick and easy prototyping of IoT devices. It just works – connect your sensor solution to the cloud in minutes. Get started with Wi-Fi®, Bluetooth® low energy, Sub-1 GHz and IEEE 802.15.4 based protocols (e.g. 6LoWPAN, ZigBee®, etc.) now.

* Source: Gartner, 2015

Buy SimpleLink Wi-Fi CC3200 SensorTag kit now
Buy SimpleLink dual-band CC1350 SensorTag kit now
Buy SimpleLink Bluetooth low energy CC2650 SensorTag kit now
apps download android apps download app store
IoT made easy By 2020 there will be 50 billion Internet of Things (IoT) devices – Create yours today!


Teardown

Sensors and Services

Infrared and Ambient Temperature Sensor

Infrared and Ambient Temperature Sensor

  • Name
    TMP007 - Infrared Thermopile Sensor with Integrated Math Engine
  • Homepage
  • Datasheet
  • Description
    The TMP007 is an infrared (IR) thermopile sensor that measures the temperature of an object without contacting the object. The integrated thermopile absorbs the infrared energy emitted from the object in the sensor field of view. The thermopile voltage is digitized and provided as an input to the integrated math engine, along with the die temperature (TDIE). The math engine then computes the corresponding object temperature.
Infrared and Ambient Temperature Sensor

Bluetooth Smart GATT commands

Handle Type Type (text) Hex value GATT Server Description/Value (text)
0x1F 0x2800 GATT Primary Service Declaration F000AA00-0451-4000-B000-000000000000 R IR Temperature Service
0x20 0x2803 GATT Characteristic Declaration 12:21:00:00:00:00:00:00:00:00:B0:00:40:51:04:01:AA:00:F0 R IR Temperature Data
0x21 0xAA01 IR Temperature Data   RN ObjectLSB:ObjectMSB:AmbientLSB:AmbientMSB
0x22 0x2902 Client Characteristic Configuration   RW Write "01:00" to enable notifications, "00:00" to disable
0x23 0x2803 GATT Characteristic Declaration 0A:24:00:00:00:00:00:00:00:00:B0:00:40:51:04:02:AA:00:F0 R IR Temperature Config
0x24 0xAA02 IR Temperature Config   RW Write "01" to start Sensor and Measurements, "00" to put to sleep
0x25 0x2803 GATT Characteristic Declaration 0A:26:00:00:00:00:00:00:00:00:B0:00:40:51:04:03:AA:00:F0 R IR Temperature Period
0x26 0xAA03 IR Temperature Period   RW Period = [Input*10] ms, (lower limit 300 ms), default 1000 ms
0x1F 0x2800 GATT Primary Service Declaration F000AA00-0451-4000-B000-000000000000 R IR Temperature Service

Ambient Light Sensor

Ambient Light Sensor

  • Name
    OPT3001 - Ambient Light Sensor
  • Homepage
  • Datasheet
  • Description

    The OPT3001 is a single-chip lux meter, measuring the intensity of light as visible by the human eye. The precision spectral response and strong IR rejection of the device enables the OPT3001 to accurately meter the intensity of light as seen by the human eye regardless of light source. The strong IR rejection also aids in maintaining high accuracy when industrial design calls for mounting the sensor under dark glass. The OPT3001 is designed for systems that create light-based experiences for humans, and is an ideal preferred replacement for photodiodes, photoresistors, or other ambient light sensors with less human eye matching and IR rejection.

Ambient Light Sensor

Bluetooth Smart GATT commands

Handle Type Type (text) Hex value GATT Server Description/Value (text)
0x1F 0x2800 GATT Primary Service Declaration F000AA00-0451-4000-B000-000000000000 R IR Temperature Service
0x20 0x2803 GATT Characteristic Declaration 12:21:00:00:00:00:00:00:00:00:B0:00:40:51:04:01:AA:00:F0 R IR Temperature Data
0x21 0xAA01 IR Temperature Data   RN ObjectLSB:ObjectMSB:AmbientLSB:AmbientMSB
0x22 0x2902 Client Characteristic Configuration   RW Write "01:00" to enable notifications, "00:00" to disable
0x23 0x2803 GATT Characteristic Declaration 0A:24:00:00:00:00:00:00:00:00:B0:00:40:51:04:02:AA:00:F0 R IR Temperature Config
0x24 0xAA02 IR Temperature Config   RW Write "01" to start Sensor and Measurements, "00" to put to sleep
0x25 0x2803 GATT Characteristic Declaration 0A:26:00:00:00:00:00:00:00:00:B0:00:40:51:04:03:AA:00:F0 R IR Temperature Period
0x26 0xAA03 IR Temperature Period   RW Period = [Input*10] ms, (lower limit 300 ms), default 1000 ms

Humidity Sensor

Humidity Sensor

  • Name
    HDC1000
  • Homepage
  • Datasheet
  • Description
    The HDC1000 is a digital humidity sensor with integrated temperature sensor that provides excellent measurement accuracy at very low power. The device measures humidity based on a novel capacitive sensor. The humidity and temperature sensors are factory calibrated. The innovative WLCSP (Wafer Level Chip Scale Package) simplifies board design with the use of an ultra-compact package. The sensing element of the HDC1000 is placed on the bottom part of the device, which makes the HDC1000 more robust against dirt, dust, and other environmental contaminants. The HDC1000 is functional within the full -40°C to +125°C temperature range.
Humidity Sensor

Bluetooth Smart GATT commands

Handle Type Type (text) Hex value GATT Server Description/Value (text)
0x27 0x2800 GATT Primary Service Declaration F000AA20-0451-4000-B000-000000000000 R Humidity Service
0x28 0x2803 GATT Characteristic Declaration 12:29:00:00:00:00:00:00:00:00:B0:00:40:51:04:21:AA:00:F0 R Humidity Data
0x29 0xAA21 Humidity Data   RN TempLSB:TempMSB:HumidityLSB:HumidityMSB
0x2A 0x2902 Client Characteristic Configuration   RW Write "01:00" to enable notifications, "00:00" to disable
0x2B 0x2803 GATT Characteristic Declaration 0A:2C:00:00:00:00:00:00:00:00:B0:00:40:51:04:22:AA:00:F0 R Humidity Config
0x2C 0xAA22 Humidity Config   RW Write "01" to start measurements, "00" to stop
0x2D 0x2803 GATT Characteristic Declaration 0A:2E:00:00:00:00:00:00:00:00:B0:00:40:51:04:23:AA:00:F0 R Humidity Period
0x2E 0xAA23 Humidity Period   RW Period = [Input*10] ms, (lower limit 100 ms), default 1000 ms

Barometric Pressure Sensor

Barometric Pressure Sensor

  • Name
    BMP280
  • Description

    The BMP280 is an absolute barometric pressure sensor especially designed for mobile applications. The sensor module is housed in an extremely compact 8-pin metal-lid LGA package with a footprint of only 2.0 × 2.5 mm2 and 0.95 mm package height. Its small dimensions and its low power consumption of 2.7 µA @1Hz allow the implementation in battery driven devices such as mobile phones, GPS modules or watches.

Barometric Pressure Sensor

9- axis Motion Tracking Device – Accelerometer, Gyroscope and Compass

9- axis Motion Tracking Device – Accelerometer, Gyroscope and Compass

  • Name
    MPU-9250
  • Homepage
  • Datasheet
  • Description

    The MPU-9250 is a 9-axis MotionTracking device that combines a 3-axis gyroscope, 3-axis accelerometer, 3-axis magnetometer and a Digital Motion Processor™ (DMP) all in a small 3x3x1mm package available as a pin-compatible upgrade from the MPU-6515. With its dedicated I2 C sensor bus, the MPU-9250 directly provides complete 9-axis MotionFusion™ output. The MPU-9250 MotionTracking device, with its 9-axis integration, on-chip MotionFusion™, and run-time calibration firmware, enables manufacturers to eliminate the costly and complex selection, qualification, and system level integration of discrete devices, guaranteeing optimal motion performance for consumers.

9- axis Motion Tracking Device – Accelerometer, Gyroscope and Compass

Bluetooth Smart GATT commands

Handle Type Type (text) Hex value GATT Server Description/Value (text)
0x37 0x2800 GATT Primary Service Declaration F000AA80-0451-4000-B000-000000000000 R Movement Service
0x38 0x2803 GATT Characteristic Declaration 12:39:00:00:00:00:00:00:00:00:B0:00:40:51:04:81:AA:00:F0 R Movement Data
0x39 0xAA81 Movement Data   RN GXLSB:GXMSB:GYLSB:GYMSB:GZLSB:GZMSB, AXLSB:AXMSB:AYLSB:AYMSB:AZLSB:AZMSB
0x3A 0x2902 Client Characteristic Configuration   RW Write "01:00" to enable notifications, "00:00" to disable
0x3B 0x2803 GATT Characteristic Declaration 0A:3C:00:00:00:00:00:00:00:00:B0:00:40:51:04:82:AA:00:F0 R Movement Config
0x3C 0xAA82 Movement Config   RW Axis enable bits:gyro-z=0,gyro-y,gyro-x,acc-z=3,acc-y,acc-x,mag=6 Range: bit 8,9
0x3D 0x2803 GATT Characteristic Declaration 0A:3E:00:00:00:00:00:00:00:00:B0:00:40:51:04:83:AA:00:F0 R Movement Period
0x3E 0xAA83 Movement Period   RW Period = [Input*10]ms (lower limit 100ms), default 1000ms

Magnet Sensor

Magnet Sensor

Magnet Sensor

Bluetooth Smart GATT commands

Handle Type Type (text) Hex value GATT Server Description/Value (text)
0x47 0x2800 GATT Primary Service Declaration 0xFFE0 R Simple Keys Service
0x48 0x2803 GATT Characteristic Declaration 10:49:00:E1:FF R Key press state
0x49 0xFFE1 Key press state   N  
0x4A 0x2902 Client Characteristic Configuration   RW Write "01:00" to enable notifications, "00:00" to disable

Over The Air download (OTA)

Over The Air download (OTA)

  • Description
    OTA is a value-added feature for updating code in deployed devices without the cost of physical access via a programming header. OTA is a client-server mechanism in which one device acts as the OTA image server (OTA manager) and the other device is the OTA image client (OTA target). Use this service to update the firmware of your SensorTag kit and change the multi-standard SensorTag from a Bluetooth low energy device to either ZigBee or 6LoWPAN device or vice versa.
Over The Air Download (OAT)

Bluetooth Smart GATT commands

Handle Type Type (text) Hex value GATT Server Description/Value (text)
0x61 0x2800 GATT Primary Service Declaration F000FFC0-0451-4000-B000-000000000000 R OAT Service
0x62 0x2803 GATT Characteristic Declaration 1C:63:00:00:00:00:00:00:00:00:B0:00:40:51:04:C1:FF:00:F0 R OAT Image Identify
0x63 0xFFC1 OAT Image Identify   WN Write '0' to identify image type 'A', '1' to identify 'B'. Data in notfication 8 bytes: image type (2), size/4 (2), user data (4).
0x64 0x2902 Client Characteristic Configuration   RW Write "01:00" to enable notifications, "00:00" to disable
0x65 0x2901 Characteristic User Description   R  
0x66 0x2803 GATT Characteristic Declaration 1C:67:00:00:00:00:00:00:00:00:B0:00:40:51:04:C2:FF:00:F0 R OAT Image Block
0x67 0xFFC2 OAT Image Block   WN Image block (18 bytes). Block no. (2 bytes), OAT image block (16 bytes)
0x68 0x2902 Client Characteristic Configuration   RW Write "01:00" to enable notifications, "00:00" to disable
0x69 0x2901 Characteristic User Description   R  

Full GATT table

Full GATT table

Handle
(hex)
Handle
(dec)
Type
(hex)
Type (text) Hex value GATT Server
Permissions
Description/Value (text)
0x1 1 0x2800 GATT Primary Service Declaration 0x1800 R Generic Access Service
0x2 2 0x2803 GATT Characteristic Declaration 02:03:00:00:2A R Device Name
0x3 3 0x2A00 Device Name R
0x4 4 0x2803 GATT Characteristic Declaration 02:05:00:01:2A R Appearance
0x5 5 0x2A01 Appearance R
0x6 6 0x2803 GATT Characteristic Declaration 02:07:00:04:2A R Peripheral Preferred Connection Parameters
0x7 7 0x2A04 Peripheral Preferred Connection Parameters R
0x8 8 0x2800 GATT Primary Service Declaration 0x1801 R Generic Attribute Service
0x9 9 0x2803 GATT Characteristic Declaration 20:0A:00:05:2A R Service Changed
0xA 10 0x2A05 Service Changed I
0xB 11 0x2902 Client Characteristic Configuration RW Write "01:00" to enable notifications, "00:00" to disable
0xC 12 0x2800 GATT Primary Service Declaration 0x180A R Device Information Service
0xD 13 0x2803 GATT Characteristic Declaration 02:0E:00:23:2A R System ID
0xE 14 0x2A23 System ID R
0xF 15 0x2803 GATT Characteristic Declaration 02:10:00:24:2A R Model Number String
0x10 16 0x2A24 Model Number String R
0x11 17 0x2803 GATT Characteristic Declaration 02:12:00:25:2A R Serial Number String
0x12 18 0x2A25 Serial Number String R
0x13 19 0x2803 GATT Characteristic Declaration 02:14:00:26:2A R Firmware Revision String
0x14 20 0x2A26 Firmware Revision String 30:2E:38:37:45:20:28:4F:63:74:20:31:36:20:32:30:31:34:29:00 R 0.87E (Oct 16 2014)
0x15 21 0x2803 GATT Characteristic Declaration 02:16:00:27:2A R Hardware Revision String
0x16 22 0x2A27 Hardware Revision String R
0x17 23 0x2803 GATT Characteristic Declaration 02:18:00:28:2A R Software Revision String
0x18 24 0x2A28 Software Revision String R
0x19 25 0x2803 GATT Characteristic Declaration 02:1A:00:29:2A R Manufacturer Name String
0x1A 26 0x2A29 Manufacturer Name String R
0x1B 27 0x2803 GATT Characteristic Declaration 02:1C:00:2A:2A R IEEE 11073-20601 Regulatory Certification Data List
0x1C 28 0x2A2A IEEE 11073-20601 Regulatory Certification Data List R
0x1D 29 0x2803 GATT Characteristic Declaration 02:1E:00:50:2A R PnP ID
0x1E 30 0x2A50 PnP ID R
0x1F 31 0x2800 GATT Primary Service Declaration F000AA00-0451-4000-B000-000000000000 R IR Temperature Service
0x20 32 0x2803 GATT Characteristic Declaration 12:21:00:00:00:00:00:00:00:00:B0:00:40:51:04:01:AA:00:F0 R IR Temperature Data
0x21 33 0xAA01 IR Temperature Data RN ObjectLSB:ObjectMSB:AmbientLSB:AmbientMSB
0x22 34 0x2902 Client Characteristic Configuration RW Write "01:00" to enable notifications, "00:00" to disable
0x23 35 0x2803 GATT Characteristic Declaration 0A:24:00:00:00:00:00:00:00:00:B0:00:40:51:04:02:AA:00:F0 R IR Temperature Config
0x24 36 0xAA02 IR Temperature Config RW Write "01" to start Sensor and Measurements, "00" to put to sleep
0x25 37 0x2803 GATT Characteristic Declaration 0A:26:00:00:00:00:00:00:00:00:B0:00:40:51:04:03:AA:00:F0 R IR Temperature Period
0x26 38 0xAA03 IR Temperature Period RW Period = [Input*10] ms, (lower limit 300 ms), default 1000 ms
0x27 39 0x2800 GATT Primary Service Declaration F000AA20-0451-4000-B000-000000000000 R Humidity Service
0x28 40 0x2803 GATT Characteristic Declaration 12:29:00:00:00:00:00:00:00:00:B0:00:40:51:04:21:AA:00:F0 R Humidity Data
0x29 41 0xAA21 Humidity Data RN TempLSB:TempMSB:HumidityLSB:HumidityMSB
0x2A 42 0x2902 Client Characteristic Configuration RW Write "01:00" to enable notifications, "00:00" to disable
0x2B 43 0x2803 GATT Characteristic Declaration 0A:2C:00:00:00:00:00:00:00:00:B0:00:40:51:04:22:AA:00:F0 R Humidity Config
0x2C 44 0xAA22 Humidity Config RW Write "01" to start measurements, "00" to stop
0x2D 45 0x2803 GATT Characteristic Declaration 0A:2E:00:00:00:00:00:00:00:00:B0:00:40:51:04:23:AA:00:F0 R Humidity Period
0x2E 46 0xAA23 Humidity Period RW Period = [Input*10] ms, (lower limit 100 ms), default 1000 ms
0x2F 47 0x2800 GATT Primary Service Declaration F000AA40-0451-4000-B000-000000000000 R Barometer Service
0x30 48 0x2803 GATT Characteristic Declaration 12:31:00:00:00:00:00:00:00:00:B0:00:40:51:04:41:AA:00:F0 R Barometer Data
0x31 49 0xAA41 Barometer Data RN TempLSB:TempMSB:PressureLSB:PressureMSB
0x32 50 0x2902 Client Characteristic Configuration RW Write "01:00" to enable notifications, "00:00" to disable
0x33 51 0x2803 GATT Characteristic Declaration 0A:34:00:00:00:00:00:00:00:00:B0:00:40:51:04:42:AA:00:F0 R Barometer Configuration
0x34 52 0xAA42 Barometer Configuration RW Write "01" to start Sensor and Measurements, "00" to put to sleep, "02" to read calibration values from sensor
0x35 53 0x2803 GATT Characteristic Declaration 0A:36:00:00:00:00:00:00:00:00:B0:00:40:51:04:44:AA:00:F0 R Barometer Period
0x36 54 0xAA44 Barometer Period RW Period = [Input*10] ms, (lower limit 100 ms), default 1000 ms
0x37 55 0x2800 GATT Primary Service Declaration F000AA80-0451-4000-B000-000000000000 R Movement Service
0x38 56 0x2803 GATT Characteristic Declaration 12:39:00:00:00:00:00:00:00:00:B0:00:40:51:04:81:AA:00:F0 R Movement Data
0x39 57 0xAA81 Movement Data RN GXLSB:GXMSB:GYLSB:GYMSB:GZLSB:GZMSB, AXLSB:AXMSB:AYLSB:AYMSB:AZLSB:AZMSB
0x3A 58 0x2902 Client Characteristic Configuration RW Write "01:00" to enable notifications, "00:00" to disable
0x3B 59 0x2803 GATT Characteristic Declaration 0A:3C:00:00:00:00:00:00:00:00:B0:00:40:51:04:82:AA:00:F0 R Movement Config
0x3C 60 0xAA82 Movement Config RW Axis enable bits:gyro-z=0,gyro-y,gyro-x,acc-z=3,acc-y,acc-x,mag=6 Range: bit 8,9
0x3D 61 0x2803 GATT Characteristic Declaration 0A:3E:00:00:00:00:00:00:00:00:B0:00:40:51:04:83:AA:00:F0 R Movement Period
0x3E 62 0xAA83 Movement Period RW Period = [Input*10]ms (lower limit 100ms), default 1000ms
0x3F 63 0x2800 GATT Primary Service Declaration F000AA70-0451-4000-B000-000000000000 R Luxometer Service
0x40 64 0x2803 GATT Characteristic Declaration 12:41:00:00:00:00:00:00:00:00:B0:00:40:51:04:71:AA:00:F0 R Luxometer Data
0x41 65 0xAA71 Luxometer Data RN LSB:MSB
0x42 66 0x2902 Client Characteristic Configuration RW Write "01:00" to enable notifications, "00:00" to disable
0x43 67 0x2803 GATT Characteristic Declaration 0A:44:00:00:00:00:00:00:00:00:B0:00:40:51:04:72:AA:00:F0 R Luxometer Config
0x44 68 0xAA72 Luxometer Config RW Write "01" to start Sensor and Measurements, "00" to put to sleep
0x45 69 0x2803 GATT Characteristic Declaration 0A:46:00:00:00:00:00:00:00:00:B0:00:40:51:04:73:AA:00:F0 R Luxometer Period
0x46 70 0xAA73 Luxometer Period RW Period = [Input*10]ms (lower limit 1000ms), default 2000ms
0x47 71 0x2800 GATT Primary Service Declaration 0xFFE0 R Simple Keys Service
0x48 72 0x2803 GATT Characteristic Declaration 10:49:00:E1:FF R Key press state
0x49 73 0xFFE1 Key press state N
0x4A 74 0x2902 Client Characteristic Configuration RW Write "01:00" to enable notifications, "00:00" to disable
0x4B 75 0x2901 Characteristic User Description R
0x4C 76 0x2800 GATT Primary Service Declaration F000AA64-0451-4000-B000-000000000000 R IO Service
0x4D 77 0x2803 GATT Characteristic Declaration 0A:4E:00:00:00:00:00:00:00:00:B0:00:40:51:04:65:AA:00:F0 R IO Data
0x4E 78 0xAA65 IO Data 5F RW Local and remote mode: bit 0 - red led; bit 1 - green led; bit 2 - buzzer. In test mode: sensor self test result (exp. 0x5F)
0x4F 79 0x2803 GATT Characteristic Declaration 0A:50:00:00:00:00:00:00:00:00:B0:00:40:51:04:66:AA:00:F0 R IO Config
0x50 80 0xAA66 IO Config RW 0:local mode; 1:remote mode; 2:test mode
0x51 81 0x2800 GATT Primary Service Declaration F000AC00-0451-4000-B000-000000000000 R Register Service
0x52 82 0x2803 GATT Characteristic Declaration 1A:53:00:00:00:00:00:00:00:00:B0:00:40:51:04:01:AC:00:F0 R Register Data
0x53 83 0xAC01 Register Data RWN Data from serial device, variable length (see Register Address)
0x54 84 0x2902 Client Characteristic Configuration RW Write "01:00" to enable notifications, "00:00" to disable
0x55 85 0x2803 GATT Characteristic Declaration 0A:56:00:00:00:00:00:00:00:00:B0:00:40:51:04:02:AC:00:F0 R Register Address
0x56 86 0xAC02 Register Address RW length(byte, max 16);internal addr (1 to 4 bytes)
0x57 87 0x2803 GATT Characteristic Declaration 0A:58:00:00:00:00:00:00:00:00:B0:00:40:51:04:03:AC:00:F0 R Register Device ID
0x58 88 0xAC03 Register Device ID RW byte 1 (interface): 0=I2C0,1=I2C1,2=SPI1,3=SPI2,4=SPI3,5=MCU; byte 2: device addr
0x59 89 0x2800 GATT Primary Service Declaration F000CCC0-0451-4000-B000-000000000000 R Connection Control Service
0x5A 90 0x2803 GATT Characteristic Declaration 12:5B:00:00:00:00:00:00:00:00:B0:00:40:51:04:C1:CC:00:F0 R Connection Parameters
0x5B 91 0xCCC1 Connection Parameters RN ConnInterval,SlaveLatency,SupervisionTimeout (2 bytes each)
0x5C 92 0x2902 Client Characteristic Configuration RW Write "01:00" to enable notifications, "00:00" to disable
0x5D 93 0x2803 GATT Characteristic Declaration 08:5E:00:00:00:00:00:00:00:00:B0:00:40:51:04:C2:CC:00:F0 R Request Connection Parameters
0x5E 94 0xCCC2 Request Connection Parameters W MinConnInterval,MaxConnInterval,SlaveLatency,SupervisionTimeout (2 bytes each)
0x5F 95 0x2803 GATT Characteristic Declaration 08:60:00:00:00:00:00:00:00:00:B0:00:40:51:04:C3:CC:00:F0 R Disconnect request
0x60 96 0xCCC3 Disconnect request W Change the value to disconnect
0x61 97 0x2800 GATT Primary Service Declaration F000FFC0-0451-4000-B000-000000000000 R OAT Service
0x62 98 0x2803 GATT Characteristic Declaration 1C:63:00:00:00:00:00:00:00:00:B0:00:40:51:04:C1:FF:00:F0 R OAT Image Identify
0x63 99 0xFFC1 OAT Image Identify WN Write '0' to identify image type 'A', '1' to identify 'B'. Data in notfication 8 bytes: image type (2), size/4 (2), user data (4).
0x64 100 0x2902 Client Characteristic Configuration RW Write "01:00" to enable notifications, "00:00" to disable
0x65 101 0x2901 Characteristic User Description R
0x66 102 0x2803 GATT Characteristic Declaration 1C:67:00:00:00:00:00:00:00:00:B0:00:40:51:04:C2:FF:00:F0 R OAT Image Block
0x67 103 0xFFC2 OAT Image Block WN Image block (18 bytes). Block no. (2 bytes), OAT image block (16 bytes)
0x68 104 0x2902 Client Characteristic Configuration RW Write "01:00" to enable notifications, "00:00" to disable
0x69 105 0x2901 Characteristic User Description R