IoT made easy

By 2020 there will be 50 billion Internet of Things (IoT) devices* – Create yours today!

The SimpleLink™ SensorTag allows quick and easy prototyping of IoT devices. It just works – connect your sensor solution to the cloud in three minutes. Get started with Bluetooth® Smart, 6LoWPAN and ZigBee® development for only $29.

* Source: Cisco IBSG, 2013

Buy Now
apps download android apps download app store
IoT made easy By 2020 there will be 50 billion Internet of Things (IoT) devices – Create yours today!


The SensorTag Story

A development platform that powers the Internet of Things

The next-generation IoT development kit that combines sensor data with cloud connectivity

IoT made easy, with a secure connection to the cloud

Use the SensorTag app (available for iOS and Android) to get your data connected to the cloud in three minutes

One kit, multiple wireless connectivity technologies

The SensorTag comes in two variants, each offering unique features:

  • Multi-standard (available now) supporting Bluetooth Smart, 6LoWPAN and ZigBee
  • Wi-Fi® (coming soon)

Low-power or battery-less operation

One year battery life and battery-less operation for Bluetooth Smart, 6LoWPAN and ZigBee

View your sensor data in the SensorTag app or online

Remove the barriers between software and hardware

Access to open source design files and software

Share your design and browse other product ideas shared by others

sensortag

Multi-standard SensorTag
(Bluetooth Smart, ZigBee, 6LoWPAN)

sensortag bluetooth

The multi-standard SensorTag, based on the SimpleLink ultra-low power CC2650 wireless MCU, supports development for Bluetooth Smart, 6LoWPAN and ZigBee. This SensorTag has a unique feature that allows developers to change between different 2.4 GHz technologies by simply loading new software images directly from the SensorTag app over-the-air.

 

Coming Soon!

Wi-Fi SensorTag

sensortag wifi

The Wi-Fi SensorTag is built on the SimpleLink CC3200 wireless MCU.

Compare SensorTag Technologies

Bluetooth Smart 6LoWPAN ZigBee Wi-Fi
Price $29
$29
$29
 
Battery type Coin cell Coin cell Coin cell  
Connects to Internet Smartphone BeagleBone gateway BeagleBone gateway  
Beacon support
DevPack support

Coming Soon!

Mesh network
Range 50m / 150ft 100m / 300ft
(extended with mesh network)
100m / 300ft
(extended with mesh network)
 
Max number of devices 8 200 200  
Battery lifetime* 1 year (1 second report interval) 1 year (1 second report interval) 1 year (1 second report interval)  
User Interface App App, Web App, Web  

* For station/end device, actual battery life varies with report interval