TI’s industry leading family of temperature sensors offers the best in class in every category from accuracy, power, size, and integration. TI’s temperature sensing family also offers a wide range of products including temperature switches, local sensors, remote sensors, fan controllers, and even contactless temperature sensing.
Contactless Sensors
Measure the temperature of an object off of the PCB without wires. Developed through TI’s expertise in MEMS technology, the TMP006 is the first of a new class of ultra-small, low power, and low cost passive infrared temperature sensors. It has 90% lower power consumption and is more than 95% smaller than existing solutions, making contactless temperature measurement possible in completely new markets and applications.
TMP006 Functional Block Diagram

Enlarge
|
| TMP006 |
| Description |
IR MEMS temperature sensor
IR spectrum sensitivity: 4μm – 8μm
16-bit ADC with I2C SMBus interface
Integrated local temperature and voltage references
|
| Measurement Range |
Local temperature sensor: -40° to 125°C (+/- 0.5°C)
Passive IR sensor: -40° to 125°C (+/- 1°C)
|
| Power |
Quiescent power: 240µA
Shutdown power: 1µA
Supply: 2.4V to 5.5V
|
| Package |
1.6x1.6mm WCSP (0.625mm profile) |
|
Local Sensors
Simplify your design with a digital local temperature sensor. Unlike thermistors, these low power devices offer noise free measurements, and requires no additional components or calibration. Available in SPI or I2C interfaces, TI’s Industry Leading portfolio offers best in class accuracy, power, and footprint.
|
| (max) |
TMP112 |
TMP103 |
TMP122 |
| Accuracy |
+/- 0.5C |
+/- 0.3C |
+/-1.5C |
| Quiescent Current |
10uA |
3uA |
75uA |
| Size |
1.6 x 1.6mm |
0.76 x 0.76 mm |
2.9 x 2.8mm |
| Interface |
I2C |
I2C |
SPI |
|
Thermostats/Switches
Protect your systems from thermal damage with a temperature switch. These low cost solutions provide a hardware logic signal to initiate protection circuitry should the system deviate outside of safe operating conditions.
|
| (max) |
TMP302 |
TMP303 |
LM57 |
| Accuracy |
+/- 2C |
+/- 1C |
+/- 1.5C |
| Trip Point Selection |
Pin Selectable |
Fixed |
Ext. Resistor |
| Analog Out |
No |
No |
Yes |
|
Remote Sensors
Connects directly to the DXP_0 and DXN_O pins to accurately measure true temperature of your Xilinx FPGA. TI’s portfolio offers a wide of array of multi-channel and enhanced accuracy options such as Beta and N-Factor correction to meet your needs. Be sure to also check out the TMP512 / TMP513 which combines precision current/power monitoring with a state of the art remote sensor.
|
| (max) |
TMP411 |
TMP432 |
TMP513 |
| Channels |
1 |
2 |
3 |
| N-Factor Correction |
Yes |
Yes |
Yes |
| Beta Correction |
No |
Yes |
Yes |
| Int. Power Monitor |
No |
No |
Yes |
|