TI introduces family of low power ADCs for high-density multi-channel applications
Bangalore , Jan. 23, 2009 - Texas Instruments Incorporated (TI) (NYSE: TXN) today announced the ADS795x family of low power, precision SAR analog-to-digital converters (ADC) in a small form factor. These devices provide excellent linearity and AC performance for high-density applications and are optimized to deliver maximum performance in battery and low-voltage applications, such as handheld medical instruments, programmable logic controllers and digital power supplies. The ADS795x family includes a high degree of integration such as GPIO, programmable alarm thresholds, on board sequencer, and an SPI compatible interface to minimize board space requirements and simplify connectivity and software on the host device. (See http://www.ti.com/ads7953-pr.)
Features |
Benefits |
- Precision SAR converter performance of 12-bit / 1 MSPS, +/-1 LSB max INL, +/-1 LSB max DNL and 70 db MIN SNR
- Flexible digital supply of 1.8 V to 5.25 V and an analog supply of 2.7 V to 5.25 V
- Flexible muxed inputs – 4-channel ADS7950, 8-channel ADS7951, 12-channel ADS7952 and 16-channel ADS7953
- Programmable thresholds and alarm per channel with GPIO and hardware interrupt function
- Devices works well with a high performance amplifier such as OPA365, or a programmable-gain amplifier like PGA112
|
- Excellent linearity and ac performance for high-density multi-channel applications in a small form factor
- Designed to deliver maximum performance in battery and low-voltage applications
- Wide range of channel and resolution options in a family of footprint and software compatible devices
- Reduce software overhead for monitoring and control functions with ability to control off-chip components with a single interface
- Offers a simple, high performance, two-chip solution for digitizing up to 16 channels of analog inputs
|
| Product name |
# of bits |
# of channels |
Package |
Price in 1ku quantity |
| ADS7950 |
12 |
4 |
TSSOP-30 |
$2.30 |
| ADS7951 |
12 |
8 |
TSSOP-30 |
$3.00 |
| ADS7952 |
12 |
12 |
TSSOP-38 |
$3.70 |
| ADS7953 |
12 |
16 |
TSSOP-38 |
$4.45 |
| ADS7954 |
10 |
4 |
TSSOP-30 |
$2.10 |
| ADS7955 |
10 |
8 |
TSSOP-30 |
$2.70 |
| ADS7956 |
10 |
12 |
TSSOP-38 |
$3.30 |
| ADS7957 |
10 |
16 |
TSSOP-38 |
$3.90 |
| ADS7958 |
8 |
4 |
TSSOP-30 |
$1.25 |
| ADS7959 |
8 |
8 |
TSSOP-30 |
$1.65 |
| ADS7960 |
8 |
12 |
TSSOP-38 |
$2.05 |
| ADS7961 |
8 |
16 |
TSSOP-38 |
$2.45 |
To learn more about TI’s data converters, visit:
About Texas Instruments:
Texas Instruments (NYSE: TXN) helps customers solve problems and develop new electronics that make the world smarter, healthier, safer, greener and more fun. A global semiconductor company, TI innovates through manufacturing, design and sales operations in more than 25 countries. For more information, go to www.ti.com. |