TI introduces industry’s smallest 16-bit DAC in tiny SC70 package
Simple, economical and easy-to-use DACs are 40 percent smaller than standard SOT23 devices
Bangalore , Feb. 16, 2009 - Texas Instruments Incorporated (TI) (NYSE: TXN) today introduced the industry’s first single-channel digital-to-analog converter (DAC) family available in tiny SC70 packages. The DAC8411 family of 8- to 16-bit, pin-compatible products features low-power operation of 80 uA at 1.8 V, a wide power supply range of 1.8 V to 5.5 V and a settling time of 6 us (typical). The small size – 40 percent smaller than standard SOT23 devices – and low power make these devices attractive for battery-powered and handheld applications, automatic test equipment, precision instrumentation, waveform generation, industrial process control and medical equipment. (See http://www.ti.com/dac8411-pr.)
| Key Features |
Key Features |
- Pin-compatible ADC family
- Ultra low power of 80 µA at 1.8 V
- Wide power supply of 1.8 V to 5.5 V
- Low power-on glitch of only 17 mV and 0.15 nV-sec output glitch energy
- All devices use versatile 3-wire serial interface that operates at clock rates up to 50 MHz
- Temperature range of -40C to +125C
- Devices compatible with ADS8326 analog-to-digital converter, OPA211 operational amplifier, ISO721 digital isolator and REF5050 voltage reference for precision industrial applications
|
- Easy upgrade and downgrade options for design flexibility
- Decreased power consumption
- Wide power supply gives designers flexibility and is suitable for handheld and battery-operated systems
- Provides excellent linearity and minimizes undesired code-to-code transient voltage
- Performance over extended industrial temperature range
- Simple, high-performance signal chain solution
|
Learn more about TI’s data converters
Visit www.ti.com/dataconverters to find new products, application notes, cross reference guides and download the new Amplifier & Data Converter Selection Guide.
About Texas Instruments:
Texas Instruments (NYSE: TXN) helps customers solve problems and develop new electronics that make the world smarter, healthier, safer, greener and more fun. A global semiconductor company, TI innovates through manufacturing, design and sales operations in more than 25 countries. For more information, go to www.ti.com. |