BQ24617
- 600-kHz NMOS-NMOS Synchronous buck converter
- Stand-alone charger support for li-ion or li-polymer
- 5-V to 28-V VCC Input operating range and supports 1- to 6-battery cells (BQ24610)
- 5-V to 24-V VCC Input operating range and supports 1- to 5-battery cells (BQ24617)
- Up to 10-A charge current and adapter current
- High-accuracy voltage and current regulation
- ±0.5% Charge voltage accuracy
- ±3% Charge current accuracy
- ±3% Adapter current accuracy
- Integration
- Automatic system power selection from adapter or battery
- Non Power Path option for low total BOM cost
- Internal loop compensation and soft start
- Dynamic power management
- Safety protection
- Input overvoltage protection
- Battery thermistor sense hot and cold charge suspend
- Battery detection
- Reverse protection input FET
- Programmable safety timer
- Charge overcurrent protection
- Battery short protection
- Battery overvoltage protection
- Thermal shutdown
- Status Outputs
- Adapter present
- Charger operation status
- Charge enable pin
- 6-V Gate drive for synchronous buck converter
- Energy star low quiescent current Iq
- < 15-µA Off-state battery discharge current
- < 1.5-mA Off-state input quiescent current
The BQ2461x is a highly integrated Li-ion, Li-polymer or Lead-acid switched-mode battery charge controller. The device offers a constant-frequency synchronous switching PWM controller with high-accuracy charge current and voltage regulation, charge preconditioning, termination, adapter current regulation, and charge status monitoring.
The BQ2461x charges the battery in three phases: preconditioning, constant current, and constant voltage.
Charge is terminated when the current reaches a minimum user-selectable level. A programmable charge timer provides a safety backup. The BQ2461x automatically restarts the charge cycle if the battery voltage falls below an internal threshold, and enters a low quiescent current sleep mode when the input voltage falls below the battery voltage.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | BQ2461x Stand-Alone 1- to 6-Cell Synchronous Buck Battery Charger Controller datasheet (Rev. D) | PDF | HTML | 16 Dec 2019 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | BQ241xx/BQ246xx Selection of Multi-Cell Standalone Switching Battery Chargers | 31 Dec 2019 | ||
User guide | bq2461x/bq2463x (HPA422A) Multi-Cell Synchronous Switch-Mode Charger (Rev. A) | 27 Jul 2010 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BQ24610EVM — Evaluation Module for BQ24610 Multi Cell Synchronous Switch-Mode Battery Charger
The bq2461x is highly integrated Li-ion or Li-polymer switch-mode battery charge controllers. The bq2463x is highly integrated switch-mode battery charge controllers designed specifically to charge Lithium Phosphate battery chemistries. They offer a constant-frequency synchronous PWM controller (...)
BQ24617EVM — Evaluation Module for BQ24617 Multi Cell Synchronous Switch-Mode Charger
The bq2461x is highly integrated Li-ion or Li-polymer switch-mode battery charge controllers. The bq2463x is highly integrated switch-mode battery charge controllers designed specifically to charge Lithium Phosphate battery chemistries. They offer a constant-frequency synchronous PWM controller (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGE) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.