LMH6572

ACTIVE

350MHz high-speed op amp with triple 2:1 high-speed multiplexer

Product details

Number of channels 3 Diff gain (%) 0.02 Iout (typ) (A) 0.08 Vs (min) (V) 6 Vs (max) (V) 12 Diff phase (°) 0.02 Features Integrated multiplexer, Shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 3 Diff gain (%) 0.02 Iout (typ) (A) 0.08 Vs (min) (V) 6 Vs (max) (V) 12 Diff phase (°) 0.02 Features Integrated multiplexer, Shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
SSOP (DBQ) 16 29.4 mm² 4.9 x 6
  • 350-MHz, 250-mV, −3-dB Bandwidth
  • 290-MHz, 2-VPP, −3-dB Bandwidth
  • 10-ns Channel Switching Time
  • 90-dB Channel to Channel Isolation at 5 MHz
  • 0.02%, 0.02° Diff. Gain, Phase
  • 0.1-dB Gain Flatness to 140 MHz
  • 1400-V/µs Slew Rate
  • Wide Supply Voltage Range:
    6 V (±3 V) to 12 V (±6 V)
  • −78-dB HD2 at 10 MHz
  • −75-dB HD3 at 10 MHz
  • 350-MHz, 250-mV, −3-dB Bandwidth
  • 290-MHz, 2-VPP, −3-dB Bandwidth
  • 10-ns Channel Switching Time
  • 90-dB Channel to Channel Isolation at 5 MHz
  • 0.02%, 0.02° Diff. Gain, Phase
  • 0.1-dB Gain Flatness to 140 MHz
  • 1400-V/µs Slew Rate
  • Wide Supply Voltage Range:
    6 V (±3 V) to 12 V (±6 V)
  • −78-dB HD2 at 10 MHz
  • −75-dB HD3 at 10 MHz

The LMH6572 is a high performance analog multiplexer optimized for professional grade video and other high fidelity, high bandwidth analog applications. The LMH6572 provides a 290-MHz bandwidth at 2-VPP output signal levels. The 140 MHz of 0.1-dB bandwidth and a 1500-V/µs slew rate make this part suitable for high definition television (HDTV) and high resolution multimedia video applications.

The LMH6572 supports composite video applications with its 0.02% and 0.02° differential gain and phase errors for NTSC and PAL video signals while driving a single, back terminated 75-Ω load. The LM6572 can deliver 80-mA linear output current for driving multiple video load applications.

The LMH6572 has an internal gain of 2 V/V (+6 dBv) for driving back terminated transmission lines at a net gain of 1 V/V (0 dBv).

The LMH6572 is available in the SSOP package.











The LMH6572 is a high performance analog multiplexer optimized for professional grade video and other high fidelity, high bandwidth analog applications. The LMH6572 provides a 290-MHz bandwidth at 2-VPP output signal levels. The 140 MHz of 0.1-dB bandwidth and a 1500-V/µs slew rate make this part suitable for high definition television (HDTV) and high resolution multimedia video applications.

The LMH6572 supports composite video applications with its 0.02% and 0.02° differential gain and phase errors for NTSC and PAL video signals while driving a single, back terminated 75-Ω load. The LM6572 can deliver 80-mA linear output current for driving multiple video load applications.

The LMH6572 has an internal gain of 2 V/V (+6 dBv) for driving back terminated transmission lines at a net gain of 1 V/V (0 dBv).

The LMH6572 is available in the SSOP package.











Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LMH6572 Triple 2:1 High Speed Video Multiplexer datasheet (Rev. G) PDF | HTML 28 Aug 2018
Technical article 3 common questions when designing with high-speed amplifiers PDF | HTML 17 Jul 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SSOP (DBQ) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos