Product details

Continuous current (max) (A) 20 Working isolation voltage (VIOWM) (Vrms) 296 Magnetic sensitivity (typ) (mV/A) 50, 100, 200, 400 Input offset current (±) (max) (mA) 60, 75, 100, 160 Input offset current drift (±) (typ) (µA/°C) 0.2 Features Internal Zero Current Reference Voltage Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 3 Iq (max) (mA) 6 CMTI (kV/µs) 50 Small-signal bandwidth (Hz) 80000 Sensitivity error (%) 0.9 Sensitivity error drift (±) (max) (ppm/°C) 50 Rating Catalog Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 4 Clearance (min) (mm) 4 Isolation rating Basic Surge isolation voltage (VIOSM) (VPK) 6000
Continuous current (max) (A) 20 Working isolation voltage (VIOWM) (Vrms) 296 Magnetic sensitivity (typ) (mV/A) 50, 100, 200, 400 Input offset current (±) (max) (mA) 60, 75, 100, 160 Input offset current drift (±) (typ) (µA/°C) 0.2 Features Internal Zero Current Reference Voltage Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 3 Iq (max) (mA) 6 CMTI (kV/µs) 50 Small-signal bandwidth (Hz) 80000 Sensitivity error (%) 0.9 Sensitivity error drift (±) (max) (ppm/°C) 50 Rating Catalog Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 4 Clearance (min) (mm) 4 Isolation rating Basic Surge isolation voltage (VIOSM) (VPK) 6000
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Total error: ±1% typical, ±3% maximum, –40°C to 125°C
    • Sensitivity error: ±0.9%
    • Offset error: 40 mA
    • Offset drift: 0.2 mA/°C
    • Linearity error: 0.5%
  • Multiple sensitivity options:
    • TMCS1107A1B/U: 50 mV/A
    • TMCS1107A2B/U: 100 mV/A
    • TMCS1107A3B/U: 200 mV/A
    • TMCS1107A4B/U: 400 mV/A
  • Zero drift internal reference
  • Bidirectional and unidirectional current sensing
  • Operating supply range: 3 V to 5.5 V
  • Signal bandwidth: 80 kHz
  • 3-kVRMS isolation rating
  • Robust 420-V lifetime working voltage
  • Safety related certifications
    • UL 1577 component recognition program
    • IEC/CB 62368-1
  • Total error: ±1% typical, ±3% maximum, –40°C to 125°C
    • Sensitivity error: ±0.9%
    • Offset error: 40 mA
    • Offset drift: 0.2 mA/°C
    • Linearity error: 0.5%
  • Multiple sensitivity options:
    • TMCS1107A1B/U: 50 mV/A
    • TMCS1107A2B/U: 100 mV/A
    • TMCS1107A3B/U: 200 mV/A
    • TMCS1107A4B/U: 400 mV/A
  • Zero drift internal reference
  • Bidirectional and unidirectional current sensing
  • Operating supply range: 3 V to 5.5 V
  • Signal bandwidth: 80 kHz
  • 3-kVRMS isolation rating
  • Robust 420-V lifetime working voltage
  • Safety related certifications
    • UL 1577 component recognition program
    • IEC/CB 62368-1

The TMCS1107 is a galvanically isolated Hall-effect current sensor capable of DC or AC current measurement with high accuracy, excellent linearity, and temperature stability. A low-drift, temperature-compensated signal chain provides <3% full-scale error across the device temperature range.

The input current flows through an internal 1.8-mΩ conductor that generates a magnetic field measured by an integrated Hall-effect sensor. This structure eliminates external concentrators and simplifies design. Low conductor resistance minimizes power loss and thermal dissipation. Inherent galvanic insulation provides a 420-V lifetime working voltage and 3-kVRMS basic isolation between the current path and circuitry. Integrated electrical shielding enables excellent common-mode rejection and transient immunity.

The output voltage is proportional to the input current with multiple sensitivity options. Fixed sensitivity allows the TMCS1107 to operate from a single 3-V to 5.5-V power supply, eliminates ratiometry errors, and improves supply noise rejection. The current polarity is considered positive when flowing into the positive input pin. Both unidirectional and bidirectional sensing variants are available.

The TMCS1107 draws a maximum supply current of 6 mA, and all sensitivity options are specified over the operating temperature range of –40°C to +125°C.

The TMCS1107 is a galvanically isolated Hall-effect current sensor capable of DC or AC current measurement with high accuracy, excellent linearity, and temperature stability. A low-drift, temperature-compensated signal chain provides <3% full-scale error across the device temperature range.

The input current flows through an internal 1.8-mΩ conductor that generates a magnetic field measured by an integrated Hall-effect sensor. This structure eliminates external concentrators and simplifies design. Low conductor resistance minimizes power loss and thermal dissipation. Inherent galvanic insulation provides a 420-V lifetime working voltage and 3-kVRMS basic isolation between the current path and circuitry. Integrated electrical shielding enables excellent common-mode rejection and transient immunity.

The output voltage is proportional to the input current with multiple sensitivity options. Fixed sensitivity allows the TMCS1107 to operate from a single 3-V to 5.5-V power supply, eliminates ratiometry errors, and improves supply noise rejection. The current polarity is considered positive when flowing into the positive input pin. Both unidirectional and bidirectional sensing variants are available.

The TMCS1107 draws a maximum supply current of 6 mA, and all sensitivity options are specified over the operating temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TMCS1101 ACTIVE ±600V basic isolation, 20Arms 80kHz Hall-effect current sensor with reference Pin-for-pin upgrade with improved voltage and isolation
TMCS1108 ACTIVE ±100V basic isolation, 20Arms 80kHz Hall-effect current sensor with reference Pin-for-pin with reduced voltage, isolation, and cost

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMCS1107EVM — TMCS1107 isolated Hall-effect current sensing evaluation module

The TMCS1107EVM is intended to facilitate rapid, convenient use of the TMCS1107, an isolated Hall-effect precision current sense monitor utilizing an internal ratiometric reference. This evaluation module (EVM) allows the designer to push the max operating current through the Hall-input side while (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TMCS1107A1B PSpice Model

SBOMBP2.ZIP (190 KB) - PSpice Model
Simulation model

TMCS1107A1U PSpice Model

SBOMBO4.ZIP (196 KB) - PSpice Model
Simulation model

TMCS1107A2B PSpice Model

SBOMBO1.ZIP (195 KB) - PSpice Model
Simulation model

TMCS1107A2U PSpice Model

SBOMBO5.ZIP (195 KB) - PSpice Model
Simulation model

TMCS1107A3B PSpice Model

SBOMBO2.ZIP (195 KB) - PSpice Model
Simulation model

TMCS1107A3U PSpice Model

SBOMBO6.ZIP (193 KB) - PSpice Model
Simulation model

TMCS1107A4B PSpice Model

SBOMBO3.ZIP (195 KB) - PSpice Model
Simulation model

TMCS1107A4U PSpice Model

SBOMBP0.ZIP (193 KB) - PSpice Model
Simulation model

TMCS1107_8 TINA-TI Spice Model

SBOMBP1.ZIP (55 KB) - TINA-TI Spice Model
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos