Product details

Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 5, 12, 16, 20, 36 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-5 Protocols Analog Ron (typ) (Ω) 2 CON (typ) (pF) 145 ON-state leakage current (max) (µA) 0.06 Supply current (typ) (µA) 35 Bandwidth (MHz) 90 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic Input/output continuous current (max) (mA) 370 Rating Catalog Drain supply voltage (max) (V) 36 Supply voltage (max) (V) 3.6 Negative rail supply voltage (max) (V) -18
Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 5, 12, 16, 20, 36 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-5 Protocols Analog Ron (typ) (Ω) 2 CON (typ) (pF) 145 ON-state leakage current (max) (µA) 0.06 Supply current (typ) (µA) 35 Bandwidth (MHz) 90 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic Input/output continuous current (max) (mA) 370 Rating Catalog Drain supply voltage (max) (V) 36 Supply voltage (max) (V) 3.6 Negative rail supply voltage (max) (V) -18
TSSOP (PW) 16 32 mm² 5 x 6.4 WQFN (RUM) 16 16 mm² 4 x 4
  • Dual supply range: ±4.5 V to ±18 V
  • Single supply range: 4.5 V to 36 V
  • Low on-resistance: 2 Ω
  • High current support: 330 mA (maximum) (WQFN)
  • High current support: 220 mA (maximum) (TSSOP)
  • –40°C to +125°C operating temperature
  • 1.8 V logic compatible
  • Integrated pull-down resistor on logic pins
  • Fail-safe logic
  • Rail-to-rail operation
  • Bidirectional operation
  • Dual supply range: ±4.5 V to ±18 V
  • Single supply range: 4.5 V to 36 V
  • Low on-resistance: 2 Ω
  • High current support: 330 mA (maximum) (WQFN)
  • High current support: 220 mA (maximum) (TSSOP)
  • –40°C to +125°C operating temperature
  • 1.8 V logic compatible
  • Integrated pull-down resistor on logic pins
  • Fail-safe logic
  • Rail-to-rail operation
  • Bidirectional operation

The TMUX6211, TMUX6212, and TMUX6213 are complementary metal-oxide semiconductor (CMOS) switches with four independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The devices work with a single supply (4.5 V to 36 V), dual supplies (±4.5 V to ±18 V), or asymmetric supplies (such as VDD = 12 V, VSS = –5 V). The TMUX621x supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD.

The switches of the TMUX621x are controlled with appropriate logic control inputs on the SELx pins. The TMUX621x are part of the precision switches and multiplexers family of devices and have very low on and off leakage currents allowing them to be used in high precision measurement applications.

The TMUX6211, TMUX6212, and TMUX6213 are complementary metal-oxide semiconductor (CMOS) switches with four independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The devices work with a single supply (4.5 V to 36 V), dual supplies (±4.5 V to ±18 V), or asymmetric supplies (such as VDD = 12 V, VSS = –5 V). The TMUX621x supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD.

The switches of the TMUX621x are controlled with appropriate logic control inputs on the SELx pins. The TMUX621x are part of the precision switches and multiplexers family of devices and have very low on and off leakage currents allowing them to be used in high precision measurement applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TMUX7211 ACTIVE 44-V, low RON, 1:1 (SPST), four-channel precision multiplexer with 1.8-V logic (logic low) Pin-to-pin upgrade with improved performance
TMUX7411F ACTIVE ±60-V fault-protected 1:1 (SPST) four-channel switches with 1.8-V logic (four active low) Upgrade with fault protection and over voltage protection

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TMUX621x36 V, Low-RON, 1:1 (SPST), 4-Channel Precision Switches with 1.8 V Logic datasheet (Rev. C) PDF | HTML 26 Aug 2021
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application brief Dynamically Controlling Signal in a CWD Receive Path for Ultrasound PDF | HTML 18 Jan 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Not available on TI.com
Simulation model

TMUX6211 IBIS Model

SCDM252.ZIP (351 KB) - IBIS Model
Simulation model

TMUX6211 Pspice Model

SCDM288.ZIP (208 KB) - PSpice Model
Package Pins Download
TSSOP (PW) 16 View options
WQFN (RUM) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos