Home Power management Power switches High-side switches

TPS274160

ACTIVE

36-V, 160-mΩ, 1.35-A, 4-ch, Industrial high-side switch with adjustable current limit

Product details

Number of channels 4 Operating voltage (max) (V) 36 Operating voltage (min) (V) 5 Ron (typ) (mΩ) 160 Imax (A) 1.35 Current limit (min) (A) 0.25 Current limit (max) (A) 7 Current limit type Adjustable TI functional safety category Functional Safety-Capable Current limit accuracy +20/-20% Current sense accuracy +2/-2% @0.5A FET Internal Features Adjustable current limit, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown Rating Catalog
Number of channels 4 Operating voltage (max) (V) 36 Operating voltage (min) (V) 5 Ron (typ) (mΩ) 160 Imax (A) 1.35 Current limit (min) (A) 0.25 Current limit (max) (A) 7 Current limit type Adjustable TI functional safety category Functional Safety-Capable Current limit accuracy +20/-20% Current sense accuracy +2/-2% @0.5A FET Internal Features Adjustable current limit, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown Rating Catalog
WQFN (RLH) 28 20 mm² 4 x 5
  • Quad-channel 160-mΩ smart high-side switch
  • Wide DC operating voltage range: 5 V to 36 V
    • 50-V absolute maximum voltage
  • Accurate adjustable current limiting (250 mA to 4 A)
  • Intelligent diagnostic features
    • TPS274160A: Open-drain fault output
    • TPS274160B: Analog current sense
    • Open-load or short to supply detection in the off-state
  • Robust protection features
    • Short-circuit protection
    • Inductive load flyback clamp
    • Undervoltage lockout (UVLO) protection
    • Loss of GND protection
  • Excellent ESD protection on VS and OUT pins
    • ±8/±15 kV IEC 61000-4-2 ESD contact/air discharge
  • Available in small and 28-pin leadless QFN packages
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Quad-channel 160-mΩ smart high-side switch
  • Wide DC operating voltage range: 5 V to 36 V
    • 50-V absolute maximum voltage
  • Accurate adjustable current limiting (250 mA to 4 A)
  • Intelligent diagnostic features
    • TPS274160A: Open-drain fault output
    • TPS274160B: Analog current sense
    • Open-load or short to supply detection in the off-state
  • Robust protection features
    • Short-circuit protection
    • Inductive load flyback clamp
    • Undervoltage lockout (UVLO) protection
    • Loss of GND protection
  • Excellent ESD protection on VS and OUT pins
    • ±8/±15 kV IEC 61000-4-2 ESD contact/air discharge
  • Available in small and 28-pin leadless QFN packages
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design

The TPS274160 device is a smart high-side switch with four integrated 160-mΩ NMOS power FETs and a chargepump to drive the gates. The device offers robust protection and diagnostic features to drive various loads (inductive, capacitive, and resistive) such as low wattage bulbs, LEDs, relays, solenoids, heaters, and sub-modules. The part enables flexible, multi-channel output configurations through paralleling channels and is in a very small WQFN package to enable usage in space constrained applications.

The device is protected against short circuit events and over-temperature events, safely shutting off the output during fault events. The device also implements an external adjustable current limiting feature. This feature improves the reliability of the system by reducing inrush current when driving large capacitive loads and minimizing overload current thereby eliminating system supply brown out condition.

The device also integrates diagnostic features like output current monitoring (version B) and open load detection to enable improved intelligence in modules and to enable predictive maintenance functionality.

The TPS274160 device is a smart high-side switch with four integrated 160-mΩ NMOS power FETs and a chargepump to drive the gates. The device offers robust protection and diagnostic features to drive various loads (inductive, capacitive, and resistive) such as low wattage bulbs, LEDs, relays, solenoids, heaters, and sub-modules. The part enables flexible, multi-channel output configurations through paralleling channels and is in a very small WQFN package to enable usage in space constrained applications.

The device is protected against short circuit events and over-temperature events, safely shutting off the output during fault events. The device also implements an external adjustable current limiting feature. This feature improves the reliability of the system by reducing inrush current when driving large capacitive loads and minimizing overload current thereby eliminating system supply brown out condition.

The device also integrates diagnostic features like output current monitoring (version B) and open load detection to enable improved intelligence in modules and to enable predictive maintenance functionality.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS272C45 ACTIVE 36-V, 45-mΩ, 3-A, 2-ch, Industrial high-side switch with adjustable current limit Dual-channel version with lower RDSon for better power dissipation
NEW TPS274C65 ACTIVE 12-V to 36-V 65-mΩ four-channel high-side switch with SPI interface and integrated ADC Four-channel version with lower RDSON (65-mΩ), SPI interface and an integrated ADC

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS274160 40-V, 160-mΩ Quad-Channel High-Side Switch datasheet (Rev. A) 12 Nov 2020
Application brief Faster Switching of Large Inductive Loads in Digital Output Modules PDF | HTML 15 Jul 2022
Design guide Eight Port IO-Link® Master Reference Design (Rev. C) PDF | HTML 16 Nov 2021
Technical article Bulk up your 24-VDC power distribution with industrial high-side switches PDF | HTML 04 May 2021
Application brief Converting SPI to GPIO Through Digital Isolators PDF | HTML 16 Oct 2020
EVM User's guide TPS274160 Evaluation Module User's Guide (Rev. A) PDF | HTML 16 Jun 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOSTXL-IOLINKM-8 — Eight port IO-Link master BoosterPack™

This BoosterPack™ was designed to operate with the LP-AM243 TI LaunchPad™ kit with Sitara™ AM243x MCU. Together this design implements an eight port IO-Link Master with fast and deterministic timing and independent cycle and bit rate configuration. This design can be used to build (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS274160EVM — TPS274160 evaluation module with accurate current sensing capability

The TPS274160EVM evaluation module is designed to evaluate the TPS274160A and TPS274160B devices in TI's high side switch portfolio. This board comes with the devices populated and allows variation A or B of the devices to be soldered down on the evaluation module. This user's guide provides the (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS274160A PSpice Unencrypted Transient Model

SLVMDC3.ZIP (83 KB) - PSpice Model
Simulation model

TPS274160B PSpice Unencrypted Transient Model

SLVMDC4.ZIP (84 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010234 — Eight-port IO-Link master reference design

This reference design implements an IO-Link master with fast and deterministic timing with eight ports. Each port can be operated with independent bit rate and cycle timing. This design can be used to build a remote IO gateway to connect to OPC UA, Profinet, EtherCAT or Ethernet IP. A PRU-based (...)
Design guide: PDF
Reference designs

TIDA-010016 — 8 Port IO-Link Master Reference Design

PLC applications requiring fast timing and fast cycle time can now be realized using this reference design which implements, an eight-port IO-Link master. It can be used to build a remote IO gateway to connect to OPC UA, Profinet, EtherCAT or Ethernet IP. A PRU-based frame handler enables a very (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RLH) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos