CC2530-CC2591EM-RD

CC2530-CC2591EM Reference Design

CC2530-CC2591EM-RD

Design files

Overview

The CC2530-CC2591EM Reference Design contains schematics and layout files for the CC2530-CC2591EM evaluation module used in the CC2530-CC2591EMK Evaluation Module Kit.

The reference design demonstrates how to integrate CC2530/CC2531 and CC2591, and shows good techniques for decoupling and RF layout. For optimum RF performance, these parts should be copied accurately. This is a 4-layer reference design with both an SMA antenna connector for RF output matched to 50 ohm and an inverted-F PCB antenna.

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SWRC171.ZIP (1136 KB)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Other wireless products

CC2530-RF4CEZigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM

Data sheet: PDF | HTML
Other wireless products

CC25912.4 GHz range extender

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2530Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Application note AN086 -- Using CC2591 Front End with CC2530 and CC2531 (Rev. A) Dec 16, 2009

Related design resources

Design tools & simulation

CALCULATION TOOL
SMARTRFTM-STUDIO SmartRF Studio

Reference designs

REFERENCE DESIGN
CC2530EM CC2530EM Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.