CC2530-CC2592EM-RD

SimpleLink™ ZigBee® Network Range Extender Reference Design

CC2530-CC2592EM-RD

Design files

Overview

ZigBee applications such as home and industrial automation, lighting, metering, and sensor networks could need longer RF transmission range and better sensitivity than the stand-alone CC2530 can offer. TI's new SimpleLink CC2530-CC2592 reference design pairs the cost-effective SimpleLink ZigBee CC2530 wireless MCU with SimpleLink CC2592 range extender improving the receiver sensitivity by 2-3 dB and increasing the total link budget to 120 dB, enabling significant improvements in the range of each node in the ZigBee network.

Features
  • Optimized integrated power amplifier and low-noise amplifier to increase the transmission range of CC2530 by 4x
  • Up to +22dBm output power to achieve more stable system with longer range
  • 3dB increased sensitivity which means -100dBm sensitivity for CC2530 in ZigBee applications to reach longer distance between nodes
  • A complete radio + range extender combo solution
  • A complete system reference design including both the SimpleLink CC2530 ZigBee radio and the SimpleLink CC2592 Range Extender
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRA41A.PDF (37 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRA40A.PDF (54 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Other wireless products

CC25922.4 GHz range extender with up to +22 dBm output power

Data sheet: PDF
Other wireless products

CC2530-RF4CEZigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2530Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Application note Using CC2592 Front End with CC2530 (Rev. A) PDF | HTML Jul 29, 2015

Related design resources

Software development

DRIVER OR LIBRARY
Z-STACK A fully compliant ZigBee 3.x solution: Z-Stack

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.