CC2531ZLIGHT2-RD

CC2531 Zlight2 Reference Design

CC2531ZLIGHT2-RD

Design files

Overview

This reference design provides a complete ZigBee Light Link controlled color RGBW LED lamp. The lamp has four color LEDs (red, green, blue, white) and is powered over USB. The LEDs are controlled by the CC2531 device, which runs the ZigBee Light Link software stack. To save space and cost the board is equipped with a half wave dipole PCB antenna.

Features
  • Compact multicolor LED light design
  • Half wave dipole PCB antenna
  • 4 LEDs with different colors (red, green, blue, white)
  • USB powered
  • FCC/IC/CE compliant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SWRR130.ZIP (10 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SWRR128.PDF (264 KB)

PCB layer plot file used for generating PCB design layout

SWRR120.ZIP (387 KB)

Detailed schematic diagram for design layout and components

SWRR129.PDF (38 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Other wireless products

CC2531-RF4CEZigbee, IEEE 802.15.4 and RF4CE wireless MCU with up to 256kB Flash and 8kB RAM

Data sheet: PDF
AC/DC & DC/DC converters (integrated FET)

TPS622902.25MHz 1A Step-Down Converter in 2x2mm SON Package

Data sheet: PDF | HTML
Other wireless products

CC2530-RF4CEZigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2530Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2531Zigbee and IEEE 802.15.4 wireless MCU with up to 256kB Flash and 8kB RAM

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Application note DN041 -- Using CC253X or CC254X with Dipole PCB Antenna Jan 24, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.