This reference design is a 45W, low-profile AC/DC USB Power Delivery (PD) charger reference design with integrated flyback controller and gallium nitride (GaN) power switch. This design can achieve less than 10mm height by using a low-profile planar PCB transformer. The flyback converter UCG28826 (...) View design
This reference design is a 45W, low-profile AC/DC USB Power Delivery (PD) charger reference design with integrated flyback controller and gallium nitride (GaN) power switch. This design can achieve less than 10mm height by using a low-profile planar PCB transformer. The flyback converter UCG28826 (...) View design
This reference design is a 45W, low-profile AC/DC USB Power Delivery (PD) charger reference design with integrated flyback controller and gallium nitride (GaN) power switch. This design can achieve less than 10mm height by using a low-profile planar PCB transformer. The flyback converter UCG28826 (...) View design
This reference design is a 45W, low-profile AC/DC USB Power Delivery (PD) charger reference design with integrated flyback controller and gallium nitride (GaN) power switch. This design can achieve less than 10mm height by using a low-profile planar PCB transformer. The flyback converter UCG28826 (...) View design
This reference design demonstrates the low-cost and low-power capabilities of TI's IWRL6432AOP mmWave sensor. The design supports interfaces with connectivity devices through the use of castellated pins or 1.27mm-pitch connectors. This design uses a UART-to-USB converter for flashing the firmware (...) View design
This reference design describes a four-phase interleaved buck converter. Using LM5137F-Q1 as a controller enables the converter with three options for functional safety: Capable, ASIL B and ASIL D. The converter operates over a wide range of 6.5V to 36V to deliver 4.5V regular outputs with better (...) View design
This reference design implements a 600W bidirectional single-stage DC-AC inverter based on cycloconverter (AC-DAB) topology and TI GaN power stages. The design supports up to 60V and ±16A on the DC side and on the single-phase, 230VAC and 2.6A. The inverter supports bidirectional power flow and (...) View design
This reference design implements a 600W bidirectional single-stage DC-AC inverter based on cycloconverter (AC-DAB) topology and TI GaN power stages. The design supports up to 60V and ±16A on the DC side and on the single-phase, 230VAC and 2.6A. The inverter supports bidirectional power flow and (...) View design
The efficiency and diagnostics necessary for automotive emergency call (eCall) systems generate unique requirements for the audio subsystem, such as recording diagnostics, speaker diagnostics and low power consumption. This design shows how to use our automotive, two-channel audio codec and a (...) View design
This reference design measures high cell voltage accuracy for 10s to 16s LiFePO4 battery packs. The reference design consists of a high accuracy battery monitor protector, a gas gauge, a secondary protection device and an M0 to help program and communicate with the other devices. The design (...) View design
This reference design targets applications requiring smaller form factor and low-power consumption. The design is based on TI's IWRL6432W, 60GHz mmWave radar device and uses a four-layer PCB stack-up with FR408HR material from Isola®. The reference design also has a smaller form-factor counterpart (...) View design
This ultrasound transmission reference design uses TI's TX7516 five-level pulse transmitter and the high-voltage TMUX9832 switch. The transmitter and switch are connected in a 1:4 manner to address the compact hardware design requirements for high channel count ultrasonic analog front end systems. (...) View design
This reference design illustrates a 12V, 4kW input power path protection system for data center servers, using six TPS25985 eFuse devices in parallel. The TPS25985x is a compact, package-integrated, parallelizable, high-current circuit protection and power management device. The primary goal of (...) View design
This reference design demonstrates a low-noise, efficient, bidirectional power supply that achieves less than ±0.02% full-scale (FS) current and voltage control accuracy. The design utilizes an analog feedback loop for precise current control and implements a voltage tracking circuit to minimize (...)
This reference design features a dual-phase automotive boost converter for Class-H audio applications offering analog or digital output voltage tracking. The peak output power of over 800W can be achieved at 11V input voltage.
This test report is based on the LM5125-Q1, which is configured using (...)
This reference design is a full-bridge topology that is comprised of a TPS7H5005-SEP referenced on secondary ground that controls three TPS7H6005-SEP half-bridge gate drivers. The two drivers referenced to the primary side operate in pulse width modulation (PWM) mode which allows for the design to (...) View design
This reference design showcases a primary-side regulation (PSR) flyback converter based on the LM5185-Q1. The design offers three isolated output windings, and delivers up to 19W in total from a 6V to 27V input voltage range. View design
This reference design showcases a primary-side regulation (PSR) flyback converter based on the LM5185-Q1. The design offers three isolated output windings, and delivers up to 19W in total from a 6V to 27V input voltage range. View design
This reference design showcases a primary-side regulation (PSR) flyback converter based on the LM5185-Q1. The design offers three isolated output windings, and delivers up to 19W in total from a 6V to 27V input voltage range. View design
The series resonant dual-active-bridge (SR-DAB) DC/DC converter reference design offers advantages like soft-switching, lower circulating current and high efficiency. The design is beneficial where power density, cost, galvanic isolation, wide-gain range, and high efficiency are needed for (...) View design
This reference design is a four-switch, buck-boost DC/DC converter used for battery backup unit (BBU) applications, targeting Open Compute Project® (OCP) Open Rack V3 Power BBU specifications. This design has a 1.4kW power capability. The converter works in either buck, buck-boost, or boost mode (...) View design
This reference design is a 3.6kW, single-phase, totem-pole bridgeless power factor correction (PFC) converter targeting modular hardware system common redundant power supply (M-CRPS) servers. The PFC operates at continuous conduction mode (CCM) at AC peak where inductor current is high, and (...) View design
This reference design uses TPS7H5020-SEP as a primary-side regulated (PSR) flyback converter. The input accepts a 22V to 36V range to generate a 12V bias referenced to primary ground and another 12V output that can be referenced to another return. This reference design can be used to provide bias (...)
This reference design uses TPS7H5020-SEP as a primary-side regulated (PSR) flyback converter. The input accepts a 22V to 36V range to generate a 12V bias referenced to primary ground and another 12V output that can be referenced to another return. This reference design can be used to provide bias (...)
This reference design is a digitally controlled 3.6kW, 54V single-phase AC-to-DC rectifier with all GaN switches. This design is a demonstration for modular hardware system common redundant power supply (M-CRPS) with standard form factor. The input stage chooses a single-phase, totem-pole (...) View design