This design demonstrates the use of UCC28880 high-voltage switcher to design an Offline Non-Isolated Flyback converter that can supply greater than 100mA output current. Using direct resistor-divider feedback, this design delivers a well-regulated 5V/500mA output with minimal component count.
          Features
          
          - UCC28880 based Non-Isolated Flyback converter
 - Design delivers >100mA output current
 - 5V output, regulated by direct resistor divider feedback network
 - >77% efficiency at 2.5W/5V/500mA
 - Tightly regulated 5V output (<1.5%, at 25C) using direct resistor divider feedback
 - Short-circuit withstand capability of 3 seconds
 - This design is tested and includes test results and CAD files