PMP10200

Ultra-Wide Input Voltage Range PSR Flyback Converter Reference Design

PMP10200

Design files

Overview

The PMP10200 reference design uses the UCC28700 primary-side regulated quasi-resonant flyback controller to generate a 28V output from an DC input. The input voltage range is between 25VDC and 520VDC. It is a low cost solution because no optocoupler is needed to regulate the output voltage.

Features
  • Quasi-Resonant Flyback Topology
  • Ultra-Wide Input Voltage Range
  • High Efficiency
  • No Need For an Optocoupler
  • This reference design was built and tested and the test report is included
Output voltage options PMP10200.1
Vin (Min) (V) 25
Vin (Max) (V) 520
Vout (Nom) (V) 28
Iout (Max) (A) .715
Output Power (W) 20.02
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAP9.PDF (1241 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRH90.PDF (133 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRH91.ZIP (327 KB)

Files used for 3D models or 2D drawings of IC components

TIDRH89A.PDF (115 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28700Constant-voltage, constant-current PWM with PSR & Programmable cable compensation

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10200 Test Results Sep 23, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.