PMP10276

85VAC - 265VAC Isolated Flyback Design for Small Appliances Reference Design

PMP10276

Design files

Overview

PMP10276 is an isolated flyback design with an input range of 85VAC - 265VAC, and an output of 12V at 2A using UCC28700 PSR controller. Efficiency is greater than 83.8% at 120VAC input and 84% at 230VAC input. PMP10276 also has 111mW and 174mW no load power consumptions at 120VAC input and 230VAC input, respectively.

Features
  • Compact design with 1.6in x 2.25in xy dimension
  • Transformer height less than 0.64in
  • Full load efficiencies are 83.8% at 120VAC input and 84% at 230VAC input
  • No load power consumptions are 111mW at 120VAC input and 174mW at 230VAC input
  • Input range is 85VAC - 265VAC
  • Testing report available
Output voltage options PMP10276.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 12
Iout (Max) (A) 2
Output Power (W) 24
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA32.PDF (905 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRF64.PDF (53 KB)

Detailed overview of design layout for component placement

TIDRF63.PDF (109 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCAF6.ZIP (207 KB)

Design file that contains information on physical board layer of design PCB

TIDRF62.PDF (131 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28700Constant-voltage, constant-current PWM with PSR & Programmable cable compensation

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10276 Test Results Jun 11, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.