PMP10350

PSR Flyback using UCC28710 for Universal 85-265VAC Input with 12V/60W Rated Output Reference Design

PMP10350

Design files

Overview

This design uses the PSR controller UCC28710 for a 12V/60W DCM Flyback converter. The valley switching of the UCC28710 allows this low-cost design to achieve a maximum load efficiency of  84.3% at 120VAC/60Hz input and 86% at 230VAC/50Hz input.

Features
  • Universal AC input: 85VAC-264VAC
  • DCM PSR controller UCC28710
  • 12V/60W rated output
  • Full load efficiency is 84.3% at 120VAC/60Hz input and 86% at 230VAC/50Hz input
Output voltage options PMP10350.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 12
Iout (Max) (A) 5
Output Power (W) 60
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU717.PDF (969 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRCC9.PDF (82 KB)

Detailed overview of design layout for component placement

TIDRCC8.PDF (113 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC841.ZIP (198 KB)

Design file that contains information on physical board layer of design PCB

TIDRCD0.PDF (230 KB)

PCB layer plot file used for generating PCB design layout

TIDRCC7.PDF (110 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28710Constant-voltage, constant-current PWM with PSR, valley switching & Programmable cable compensation

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10350 Test Results Jan 5, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.