The PMP10600.1 reference design provides all the power supply rails necessary to power Xilinx® Zynq® 7000 series (XC7Z015) FPGA.   This design uses several LMZ3 series modules, LDOs, and a DDR termination regulator.  It also features one LM3880 for power up and power down sequencing.  This design uses a 12V input.
          Features
          
          - Provides all the power supply rails needed for a Xilinx® Zynq® 7000 series (XC7Z015) 
 - Design optimized to support a 12V input 
 - On board power up and power down sequencing 
 - Supports DDR3 memory device 
 - Module design for ease of use