The PMP10630 reference design is a complete high density power solution for Xilinx® Kintex® UltraScale™ XCKU040 FPGA. This design uses an optimal combination of SIMPLE SWITCHER® modules and LDOs to provide all the necessary voltage rails in a small solution size of 36 x 43 mm (1.4 x 1.7 inch). The design includes the LMZ31704 LMZ3 series module to power the core rail and three LMZ21700/1 Nano series modules. The design manages the proper power sequencing using LM3880 sequencer, and it also has an optional DDR3 memory power supply featuring the LP2998 DDR termination regulator. The reference design takes 12V DC input voltage, and the total output power is 6W.
          Features
          
          - Complete power solution for Xilinx® Kintex® UltraScale™ XCKU040 FPGA
 - Ease of design and high density with SIMPLE SWITCHER® power modules
 - Simple and flexible power sequencing with LM3880
 - Compact solution size, 1.4 x 1.7 inch (36 x 43 mm)
 - Provide DDR3 termination power with LP2998
 - The reference board is tested, and the test report and design files are included