PMP10737

Reverse Polarity and Overvoltage Protection Reference Design for Automotive Systems

PMP10737

Design files

Overview

The PMP10737 is a reference design that provides protection from reverse polarity and overvoltage using discrete components. The Input voltage range is between 7V to 35V with OVP at 25V. The LM74610 is used for battery reverse protection, which utilizes a charge pump to drive an N-channel FET to provide a resistive path for the bypass current to flow.

Features
  • Reverse Protection through Smart diode
  • Overvoltage Protection using Discrete Components
  • Extremely Low Power Dissipation
  • No Quiescent Current
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAY1.PDF (884 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRIF3.PDF (85 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCBA7.ZIP (37 KB)

Design file that contains information on physical board layer of design PCB

TIDRIF2.PDF (196 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Ideal diode/ORing controllers

LM74610-Q10.48-V to 42-V, zero IQ automotive ideal diode controller

Data sheet: PDF | HTML
Shunt voltage references

TL432Adjustable precision shunt regulator (reverse pinout)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10737 Test Results Oct 19, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.