PMP10750

System Level Power Reference Design for 20-W ADAS system with Automotive Protections

PMP10750

Design files

Overview

PMP10750 is a System optimized (CISPR 25 Class 5) 20W design for upstream converter used in ADAS system with automotive protection.

The design has various protections such as Load dump through TVS (ISO pulse testing), Reverse Voltage (Innovative Smart diode with very low Iq), Battery Disconnect Switch with OVP protection (PFET) and is EMI optimized to meet Conductive EMI limits of CISPR25 Class5.
Input voltage range is between 4.5V to 30V with OVP at 20V and hence will operate in wide input voltage conditions.

LM74610 is used for Battery reverse protection which utilizes a charge pump to drive an N-channel FET to provide a resistive path for the bypass current to flow.  LM53603Q1 is used as front end DC/DC Buck converter which is 2.2MHz switching, Synchronous rectified Wide Vin Buck Converter which can take transient up to 42V.

Features
  • Designed for wide Vin and Start Stop conditions 
  • In compliance with the ISO pulse test / CISPR 25 Class 5 conducted emissions standard, passing both AM & FM radio band tests
  • All devices Switching frequency at 2.1MHz (AM Band Avoidance)
  • Reverse Protection through Smart diode
  • Series Fault protection FET with OVP
  • Power up and Power Down sequencing through integrated sequencer
Output voltage options PMP10750.1
Vin (Min) (V) 4.8
Vin (Max) (V) 30
Vout (Nom) (V) 3.3
Iout (Max) (A) 3
Output Power (W) 9.9
Isolated/Non-Isolated Isolated
Input Type DC
Topology Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAX7.PDF (1388 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRIE2.PDF (105 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCBA2.ZIP (375 KB)

Design file that contains information on physical board layer of design PCB

TIDRIE1.PDF (495 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Ideal diode/ORing controllers

LM74610-Q10.48-V to 42-V, zero IQ automotive ideal diode controller

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM53603-Q1Automotive 3.5-V to 36-V, 3-A synchronous step-down converter

Data sheet: PDF | HTML
Shunt voltage references

TLVH431A1% low-voltage wide-operating current adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10750 Test Results Oct 19, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.