PMP10767

AC/DC Auxiliary Supply Reference Design Using UCC28911

PMP10767

Design files

Overview

The PMP10767 reference design uses Buck converter to convert universal AC input voltage  to a 15V/0.13A DC output with UCC28911 controller. Circuit simplicity is achieved with quasi-resonant valley-switching operation and the utilization of Buck topology. Peak 77% efficiency is achieved at full load and no load power consumption of this board is less than 70mW.

Features
  • Universal AC input with 15V/0.13A output
  • Less than 70mW no load power consumption
  • MOSFET integrated PSR controller applied on Buck topology
  • About 20oC temperature rise on the controller at full load
  • Test report is available
Output voltage options PMP10767.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 15
Iout (Max) (A) .13
Output Power (W) 1.95
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Buck- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBD2.PDF (1172 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRK24.PDF (69 KB)

Detailed overview of design layout for component placement

TIDRK23.PDF (90 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRK22.PDF (113 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

UCC28911700V Flyback switcher with constant-voltage constant-current and primary-side regulation

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10767 Test Results Dec 21, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.