The PMP10861 uses active clamp forward converter for an isolated 24V to 12V/3.4A conversion. Reverse input connection, output over-current protection, output over-voltage protection, input inrush current limiting circuit are integrated in this board. With wide 9-36V input voltage range, over 89.5% peak efficiency is achieved with 24V input voltage. All the components temperature rise are less than 30oC at full load condition.
          Features
          
          - 24V to 12V/3.4A active clamp forward converter
 - 9V to 36V input voltage range
 - Integrated protections: reverse input connection, output over-current protection, output over-voltage protection
 - Peak 89.5% efficiency with 24V iinput
 - Test report available