PMP10979

Automotive Multi-Phase Synchronous Buck Power Module Reference Design

PMP10979

Design files

Overview

The PMP10979 is a highly efficient, multi-phase synchronous buck power module. The input voltage range is 11V to 24.30V, with an output of 13.50V at 95A. The design is intended for automotive applications.

Features
  • Output of 13.50V at 95A
  • 90 degrees phase shifted -4 Phase Synchronous Buck Converter
  • Efficiency is greater than 97% with a 24V input at full load
  • Good thermal performance
  • Test report available
Output voltage options PMP10979.1
Vin (Min) (V) 11
Vin (Max) (V) 24.3
Vout (Nom) (V) 13.5
Iout (Max) (A) 90
Output Power (W) 1215
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Multiphase
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA16.PDF (1165 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRF16.PDF (413 KB)

Detailed overview of design layout for component placement

TIDRF15.PDF (137 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCAD9.ZIP (354 KB)

Design file that contains information on physical board layer of design PCB

TIDRF14.PDF (304 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Inverting buffers & drivers

SN74LVC1G04Single 1.65-V to 5.5-V inverter

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

LM5119QAutomotive Grade 5.5-65V Wide Vin, Current Mode Dual Synchronous Buck Controller

Data sheet: PDF | HTML
Real-time clocks (RTCs) & timers

LMC555World’s smallest 555 timer with low power, high accuracy and a Fmax of 3MHz

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Test report PMP10979 Test Results Jun 4, 2015
Technical article Power Tips: Voltage mode or current mode? PDF | HTML Oct 2, 2015
Technical article Power Tips: Design considerations for a four-phase 1,200W synchronous buck – part PDF | HTML Jul 15, 2015
Technical article Power Tips: Four-phase, 1.2-kW design achieves high efficiency at higher currents PDF | HTML Jun 10, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.