PMP11012

High Density Isolated 18-60Vin 5V 2.5A Flyback Using Standard PoE Transformer Reference Design

PMP11012

Design files

Overview

PMP11012 is a fully isolated 5V at up to 2.5A delivered from a wide 18 -60 VDC input range. The PMP11012 design is complete on 2 layer PCB, all parts on one side and with no forced air needed. Transformer is standard off the shelf 13 W POE type. Design includes schematic, BOM and layout Gerbers and is well supported with a detail Test report.

Features
  • Full input to output isolation
  • Discontinuous mode flyback with standard POE transformer
  • Very wide input range of 18V to 60V
  • Thermal performance without fan well documented
  • 2 layer PCB with all parts on same side for cost sensitive applications
  • Schematic, BOM, layout and Test Report focusing on thermal performance & efficiency
Output voltage options PMP11012.1
Vin (Min) (V) 18
Vin (Max) (V) 60
Vout (Nom) (V) 5
Iout (Max) (A) 2.5
Output Power (W) 12.5
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- DCM^Flyback- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU932.PDF (2321 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRED0.PDF (30 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCA59.ZIP (113 KB)

Design file that contains information on physical board layer of design PCB

TIDRED1.PDF (57 KB)

PCB layer plot file used for generating PCB design layout

TIDREC9.PDF (30 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS402104.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP11012 Test Results Apr 14, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.