PMP11065

High Efficiency 36-60V Input Isolated Synchronous Flyback Reference Design with Dual Outputs

PMP11065

Design files

Overview

PMP11065 is an isolated synchronous flyback converter with dual outputs of 3.3V/2.5A and 5V/2.8A.  The 36-60V input is suitable for use in most telecom and PoE applications that require high efficiency.

Features
  • Efficiency of 90% with 48V input and maximum loads
  • Good line/load regulation with optocoupler feedback
  • Dual outputs save space and cost
  • 1500Vrms isolation for telecom or PoE
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB60.PDF (535 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRIY2.PDF (338 K)

Detailed schematic diagram for design layout and components

TIDRIY3.PDF (111 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCBG4.ZIP (277 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM502013-100V Wide Vin, Current Mode PWM Boost, Flyback, Sepic Controller

Data sheet: PDF
MOSFETs

CSD17577Q3A30-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 6.4 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TLV431A1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Test report PMP11065 Test Results Nov. 30, 2015
Technical article Flyback converters: two outputs are better than one PDF | HTML Nov. 24, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos