PMP11090

105 to 440VAC Input, 24V/400 & 5V/20mA Output Low Cost & Compact Bias Supply Reference Design

PMP11090

Design files

Overview

The PMP11090 reference design is a compact and thermally efficient design intended to step down a wide range of AC inputs (105VAC to 440VAC). This non-isolated Buck design incorporates the UCC28710 PSR controller and TLV70450DBVT LDO. The PMP11090RevA board are designed with complete standard components (including magnetics).

Features
  • 105VAC to 440VAC, 50/60Hz input 24V/400mA and 5V/20mA outputs
  • Less than 60 degree C temperature rise on all parts
  • 1% output voltage regulation accuracy
  • Utilize all standard components (including magnetics)
  • Compact board size with 25mm W x 45mm L
  • Test report available
Output voltage options PMP11090.1 PMP11090.2
Vin (Min) (V) 105 20
Vin (Max) (V) 440 28
Vout (Nom) (V) 24 5
Iout (Max) (A) .4 .02
Output Power (W) 9.6 .1
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type AC DC
Topology Buck- Non Sync Linear Regulator
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAH9.PDF (1685 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRGN2.PDF (67 KB)

Detailed overview of design layout for component placement

TIDRGN1.PDF (126 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRGN4.ZIP (513 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAT4.ZIP (363 KB)

Design file that contains information on physical board layer of design PCB

TIDRGN3.PDF (595 KB)

PCB layer plot file used for generating PCB design layout

TIDRGN0.PDF (139 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TLV704150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC28710Constant-voltage, constant-current PWM with PSR, valley switching & Programmable cable compensation

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP11090 Test Results Aug 26, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.