PMP11438

Three Different Buck Converter Circuits to Convert 12V to 1.2V at >6A Load Current Reference Design

PMP11438

Design files

Overview

PMP11438 is a vehicle used to compare three different power solutions for converting a 12V bus to 1.2V at 6-10A. The 1.2V output voltage is applicable to DDR4 memory applications. Each solution offers an advantage in either full load efficiency, light load efficiency, density, height, transient response, or some combination of these.

Features
  • Two 1.2V/10A power converters and one 1.2V/6A converter
  • Switched-capacitor buck converter, multi-phase buck converter, and single POL buck converter
  • Light-Load efficiency available in all solutions
  • Solutions with sub 2mm height
  • On-board transient testers for controlled, high slew rate transient loads
Output voltage options PMP11438.1 PMP11438.2 PMP11438.3
Vin (Min) (V) 10.8 10.8 10.8
Vin (Max) (V) 13.2 13.2 13.2
Vout (Nom) (V) 1.2 1.2 1.2
Iout (Max) (A) 10 6 10
Output Power (W) 12 7.2 12
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC
Topology Buck- Multiphase^Buck- Synchronous Buck- Multiphase^Buck- Synchronous Buck- Synchronous
Communications equipment
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBQ9.PDF (2582 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRLG6.PDF (77 KB)

Detailed overview of design layout for component placement

TIDRLG5.PDF (116 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCC39.ZIP (414 KB)

Design file that contains information on physical board layer of design PCB

TIDRLG4.PDF (171 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS54A20Small, 10-MHz, 8-V to 14-V, 10-A synchronous SWIFT™ series capacitor buck converter

Data sheet: PDF | HTML
MOSFETs

CSD16410Q5A25-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 12 mOhm

Data sheet: PDF
AC/DC & DC/DC converters (integrated FET)

TPS621844-V to 17-V, 6-A synchronous buck converter with power good, 1% accuracy, and adjustable soft start

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS535151.5-V to 18-V, 12-A synchronous SWIFT™ buck converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Test report PMP11438 Test Results Apr 21, 2016
White paper Breakthrough power delivery for space-constrained applications May 13, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos