PMP11774

8W Primary-Side Regulated Flyback Using UCC28911 Reference Design

PMP11774

Design files

Overview

The PMP11774 reference design uses the UCC28911 quasi-resonant flyback converter to generate two isolated outputs (18V @ 0.35A, 5V @ 0.35A). The UCC28911 incorporates a 700V power FET and provides primary-side regulation, eliminating the need for an opto-coupler and reducing the total component count. This results in a compact and cost effective design.

Features
  • Wide AC input range (100VAC - 254VAC)
  • MOSFET integrated PSR controller
  • Two isolated outputs
  • Over current, over voltage and short-circuit protected
  • Test report available
Output voltage options PMP11774.1 PMP11774.2
Vin (Min) (V) 100 100
Vin (Max) (V) 254 254
Vout (Nom) (V) 18 5
Iout (Max) (A) .35 .35
Output Power (W) 6.3 1.75
Isolated/Non-Isolated Isolated Isolated
Input Type AC AC
Topology Flyback- Quasi Resonant Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBS1.PDF (1152 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRLL6.PDF (59 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRLL7.ZIP (748 KB)

Files used for 3D models or 2D drawings of IC components

TIDRLL5.PDF (140 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

UCC28911700V Flyback switcher with constant-voltage constant-current and primary-side regulation

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP11774 Test Results May 2, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.