PMP12074

230VAC Input, 200kHz 380V/1kW CCM Boost Power Factor Regulator Reference Design

PMP12074

Design files

Overview

The PMP12074 reference design uses the UCC28180 CCM PFC controller to generate a 380V/1kW output from a 230VAC input. In addition to that, the UCC28722  PSR controller is used as bias supply in this design. Over 97% efficiency is achieved at 230VAC/50Hz input with fixed 200kHz switching frequency.

Features
  • Continuous conduction mode boost power factor regulator
  • 200kHx switching frequency
  • Utilize PFC inductor with ER48 core
  • 97% peak efficiency @ 230VAC/50Hz
  • Conduction EMI test result included
Output voltage options PMP12074.1 PMP12074.2
Vin (Min) (V) 176 176
Vin (Max) (V) 264 264
Vout (Nom) (V) 380 15
Iout (Max) (A) 2.63 .2
Output Power (W) 999.4 3
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type AC AC
Topology Boost- PFC Buck- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBT1.PDF (1515 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRLP0.PDF (93 KB)

Detailed overview of design layout for component placement

TIDRLO9.PDF (152 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRLP2.ZIP (1156 KB)

Files used for 3D models or 2D drawings of IC components

TIDCC56.ZIP (618 KB)

Design file that contains information on physical board layer of design PCB

TIDRLP1.PDF (794 KB)

PCB layer plot file used for generating PCB design layout

TIDRLO8.PDF (178 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28722Low-Cost CVCC Flyback controller With primary-side regulation for bipolar Power Device

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC2818018-kHz-250-kHz CCM PFC controller with enhanced startup & transient response

Data sheet: PDF | HTML
Low-side drivers

UCC275114-A/8-A single-channel gate driver with 5-V UVLO, split outputs, and 13-ns Prop delay

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP12074 Test Results May 9, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.