PMP15002

Universal AC Input to 5V/3A Output Reference Design DOE6 and COC V5 Tier 2 Compliant

PMP15002

Design files

Overview

The PMP15002 is a highly efficient, universal AC input to 5V 3A output reference design for cost-optimized adapter and charger applications. The topology is primary-side regulated quasi resonant flyback with synchronous rectification.  With the use of primary-side regulation, it eliminates the need of optical coupler and other external compensation components. This design can pass EN55022 class B conducted and radiated EMI. The efficiency and no-load power consumption of this design meet the EU’s Code of Conduct, Version 5, Tier 2 standard.

Features
  • Primary side regulation eliminating the need of opto coupler
  • Efficiency meets COC V5 Tier2 and DOE6 with 150m ohm cable
  • Passes EN5022B CE and RE specifications with only 100p Y-cap
  • Synchronous recitifcation works with primary side regulation
  • <75mW no-load power consumption
Output voltage options PMP15002.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 5
Iout (Max) (A) 3.2
Output Power (W) 16
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCC0.PDF (2637 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRNL3.PDF (231 KB)

Detailed overview of design layout for component placement

TIDRNL2.PDF (102 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNL5.ZIP (546 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCM9.ZIP (954 KB)

Design file that contains information on physical board layer of design PCB

TIDRNL4.PDF (728 KB)

PCB layer plot file used for generating PCB design layout

TIDRNL1.PDF (355 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

MOSFETs

CSD18531Q5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.6 mOhm

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC24636Synchronous rectifier controller With Ultra-Low Standby current

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC28704High-Efficiency Off-Line CV and CC Flyback Controller with Primary-Side Regulation (PSR)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Test report PMP15002 Test Results Sep 19, 2016
Technical article USB Type-C: charging a new world PDF | HTML Oct 4, 2016
Technical article USB chargers then and now: Type-C meets energy efficiency standards PDF | HTML Sep 23, 2016

Related design resources

Reference designs

REFERENCE DESIGN
PMP11612 Universal AC Input to 5V 2A Output Reference Design CoC Tier 2 2016 Compliant PMP4403 USB Type-C DFP Charger 5V3A SSR Control Adapter Reference Design PMP4466 Universal AC Input to 5V 3A Output Reference Design DOE6 and CoC V5 Tier 2 Compliant

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.