PMP15026

Inverting Buck-Boost Converter With Variable Output Voltage Reference Design

PMP15026

Design files

Overview

This reference design uses the 60V, 3.5A LM76003 synchronous buck converter in an inverting buck-boost configuration to generate a variable negative output voltage. Dynamic variation of the output voltage allows use in applications requiring different output voltages without having to make component changes on the board.  The design features a large ground plane to dissipate heat and improve thermal performance, while tightly coupled capacitors keep critical signal loops tight.

Features
  • 6 V to 42 Vin, -5 V to -15 Vout  3.5A Iout
  • Peak efficiency 92%
  • Switching frequency 500 KHz
  • 4 Layer Board
  • Copper thickness: 2oz, 1oz, 1oz, 2oz
Output voltage options PMP15026
Vin (Min) (V) 3.5
Vin (Max) (V) 45
Vout (Nom) (V) -15
Iout (Max) (A) 1.5
Output Power (W) 22.5
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD44.PDF (2477 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRQN9.ZIP (693 KB)

Detailed overview of design layout for component placement

TIDRQN8.PDF (27 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQO1.ZIP (807 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDC9.ZIP (538 KB)

Design file that contains information on physical board layer of design PCB

TIDRQO0.PDF (691 KB)

PCB layer plot file used for generating PCB design layout

TIDRQN7.PDF (76 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM760033.5V to 60V, 3.5A Synchronous Step-Down Voltage Converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP15026 Test Results Mar 28, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.