PMP20694

High Efficiency 180W AC/DC Power Supply Reference Design

PMP20694

Design files

Overview

PMP20694 is high-efficiency AC/DC power supply reference design with 85VAC-300VAC input and 36V/5A output. Transition mode PFC is applied with UCC28051 to prove high power factor and boost input voltage to 450VDC.  LLC resonant converter with UCC25600 is applied to step down the 450V to 36V output.  This design has over 92% peak efficiency. 

Features
  • 85VAC to 300VAC, 50/60Hz input to 36V/5A output
  • 68mm x 180mm board dimension
  • Test report available
  • 92% peak converter efficiency
Output voltage options PMP20694.1 PMP20694.2
Vin (Min) (V) 85 330
Vin (Max) (V) 300 460
Vout (Nom) (V) 450 36
Iout (Max) (A) .45 5
Output Power (W) 202.5 180
Isolated/Non-Isolated Non-Isolated Isolated
Input Type AC DC
Topology Boost- PFC Half Bridge- LLC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE23.PDF (1483 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRUS3.PDF (299 KB)

Detailed overview of design layout for component placement

TIDRUS2.PDF (47 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRUS5.ZIP (1380 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEA9.ZIP (892 KB)

Design file that contains information on physical board layer of design PCB

TIDRUS4.PDF (1319 KB)

PCB layer plot file used for generating PCB design layout

TIDRUS1.PDF (284 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Half-bridge drivers

UCC277144-A, 600-V half bridge gate driver

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC28051Transition mode PFC controller with 12.5V/9.7V UVLO and IEC61000-3-2 compliance, -40°C to 105

Data sheet: PDF | HTML
Temperature switches

TMP300Resistor-Programmable, up to 18V-Capable Temp Switch and Analog Out Sensor

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

UCC28910700V Flyback switcher with constant-voltage constant-current and primary-side control

Data sheet: PDF | HTML
Comparators

LM293Dual differential comparator, industrial grade

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML
Shunt voltage references

LM4040Fixed voltage, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC256008-pin high-performance resonant mode LLC controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP20694 Test Results Dec 14, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.