PMP20708

Low Power Flyback Bias Supply Reference Design With Ultra Wide Input Voltage Range

PMP20708

Design files

Overview

The PMP20708 reference design uses UCC28881 low cost MOSFET integrated controller to provide 24V/30mA and 5V/30mA dual-output from an ultra-wide 24V to 264V (AC or DC) input. The board is in a small form factor of 30mm x 41mm x 12mm with minimized populated parts.

Features
  • 24V to 265V input (AC or DC)
  • Board dimension: 30mm x 41mm x 12mm
  • 24V/30mA and 5V/30mA dual outputs
  • Test report included
Output voltage options PMP20708.1 PMP20708.2
Vin (Min) (V) 24 24
Vin (Max) (V) 265 265
Vout (Nom) (V) 24 5
Iout (Max) (A) .03 .03
Output Power (W) .72 .15
Isolated/Non-Isolated Isolated Isolated
Input Type AC AC
Topology Flyback- Non Sync Flyback- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDH0.PDF (2054 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRS80.PDF (81 KB)

Detailed overview of design layout for component placement

TIDRS79.PDF (30 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRS82A.ZIP (503 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDQ2.ZIP (1187 KB)

Design file that contains information on physical board layer of design PCB

TIDRS81.PDF (246 KB)

PCB layer plot file used for generating PCB design layout

TIDRS78A.PDF (138 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

UCC28881700-V Lowest Quiescent current off-line switcher

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Test report PMP20708 Test Results Aug 15, 2017
Technical article Unique techniques to increase controller power PDF | HTML Aug 23, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.