This reference design implements an IEEE802.3bt (draft) Power over Ethernet (PoE) Powered Device (PD) with dual redundant inputs and a smooth transition between these inputs and an auxiliary input.  The design consists of a 5V/6A synchronous flyback converter and allows for up to three power supplies (two PoE Power Source Equipment (PSE) supplies and one AC/DC wall adapter auxiliary supply) to be used in order to decrease the probability of power and data loss in your system.
In need of an IEEE802.3bt-ready PSE controller? Check out the TPS23881.
          Features
          
          - Redundant inputs:  two PoE and 48V adapter
 - Continuous output when switching between inputs
 - 84% efficiency with 5V/6A output and PoE input