This adjustable dual-level constant-current load reference design helps engineers test a power supply output load transient response with special features and easy operation. The board provides load transient adjustments for low and high level with slew rates as high as 100 A/µs. Timing adjustments such as period, delay and pulse width are also designed into the board.
          Features
          
          
- Easily-adjustable load transient parameters
 
- Slew rates as high as 100 A/µs
 
- Settling time adjustment to minimize overshoot and oscillations
 
- 9-V battery input with low battery alert
 
- Temperature monitoring and shutdown