PMP20978

High Efficiency and Power Density 1kW Resonant Converter Reference Design with High Voltage GaN FET

PMP20978

Design files

Overview

The PMP20978 reference design is a high efficiency, high power density and light weight resonant converter reference design. It converts a 390V input to a 48V/1kW output. The PMP20978 power stage has over 140W/in^3 power density. The whole board weight is less than 230g. With fixed 950kHz switching frequency in steady state, 97.6% peak efficiency is achieved. 

Features
  • 390V - 48V/1kW high frequency resonant converter
  • 950kHz resonant frequency with less than 210g weight
  • Utilizes TI's high voltage GaN FETs as input switches
  • Optimized LLC SR conduction with UCD7138/UCD3138A
  • Power stage dimension: 2" x 2.1" x 1.7"
  • Achieves peak 97.6% efficiency
Output voltage options PMP20978.1
Vin (Min) (V) 380
Vin (Max) (V) 400
Vout (Nom) (V) 48
Iout (Max) (A) 21
Output Power (W) 1008
Isolated/Non-Isolated Isolated
Input Type DC
Topology Half Bridge- Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDX9.PDF (4484 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRU01A.ZIP (298 KB)

Detailed overview of design layout for component placement

TIDRTZ6A.ZIP (281 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRU07A.ZIP (8391 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE41A.ZIP (15182 KB)

Design file that contains information on physical board layer of design PCB

TIDRU04A.ZIP (1839 KB)

PCB layer plot file used for generating PCB design layout

TIDRTZ1A.ZIP (535 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AND gates

SN74LVC2G08-Q1Automotive, 2-ch, 2-input 1.65-V to 5.5-V 32-mA drive strength AND gate

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA376Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP3985150-mA, low-dropout voltage regulator with bypass & enable

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCD7138Single-channel synchronous rectifier driver with body-diode conduction sensing

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCD3138AUCD3138A Highly Integrated Digital Controller for Isolated Power

Data sheet: PDF | HTML
Analog temperature sensors

LM20±1.5°C Analog Output Temperature Sensor

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP20978 Test Results Dec 4, 2017

Related design resources

Hardware development

DAUGHTER CARD
LMG3410-HB-EVM LMG3410R070 600-V 70-mΩ GaN half-bridge daughter card

Reference designs

REFERENCE DESIGN
PMP20306 200V to 400V Input (Nominal), Triple-Output Bias Supply with Input Voltage Sensing Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.