PMP21007

HV AC-DC buck converter reference design with ultra wide input voltage range

PMP21007

Design files

Overview

This is a reference design of an ultra-wide input range (20.4 Vac to 276 Vac) AC-DC Buck converter. Using the UCC28881 controller, we only need minimum number of discrete components as main switch and high voltage startup circuits (with low quiescent current needed) are already integrated in the controller. To allow sufficient supply current to the UCC28881 controller, a depletion MOSFET circuit is added as a low power dissipation current source. This design is able to provide 12 V/50 mA output.

Features
  • Ultra-wide input voltage range from 20.4 Vac to 276 Vac
  • Low cost PCB layout design using a single-layer-PCB
  • Less than 15 degree Celsius temperature rise on all circuit components
  • FET integrated controller provides minimum discrete component need
Output voltage options PMP21007.1
Vin (Min) (V) 20.4
Vin (Max) (V) 276
Vout (Nom) (V) 12
Iout (Max) (A) .05
Output Power (W) .6
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Buck- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT054.PDF (1863 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRY89.PDF (53 KB)

Detailed overview of design layout for component placement

TIDRY88.PDF (24 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRY91A.ZIP (346 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF51.ZIP (1343 KB)

Design file that contains information on physical board layer of design PCB

TIDRY90.PDF (271 KB)

PCB layer plot file used for generating PCB design layout

TIDRY87A.PDF (80 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

UCC28881700-V Lowest Quiescent current off-line switcher

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report HV AC-DC Buck Converter Reference Design With Ultra Wide Input Voltage Range Dec 19, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.