The PMP21065 Reference design operates off a typical 12V DC input to produce several common rails seen in set top boxes today. The key objectives of the design are to be low-cost, small in size and low stand-by power with high efficiency to help customers meet compliance to new regulatory guidelines on STB power consumption.
          Features
          
          - 10-14V input range, 12V typical
 - Multiple DC-DC output rails to meet typical STB requirements
 - Cost optimized design
 - Complete test report and design support collateral, including thermal performance
 - 1oz, 2-layer board measuring 4in x 2inaaaaaaaaaaaaaaa