PMP22087
336-W Auxless AC/DC power supply reference design with 80 PLUS platinum compatible performance
PMP22087
Overview
This reference design is an AC/DC power supply design with critical conduction mode (CRM) PFC and half-bridge LLC series resonant converter that provides 24 V, 240-W continuous, 336-W peak output from a universal input AC voltage (90 VAC to 264 VAC). This design uses UCC28056 CRM/DCM PFC controller, UCC256404 enhanced LLC controller, and UCC24612-2 synchronous rectifier controller with burst mode enabled for low standby power losses. The design achieves 87 mW at 115 VAC and 124 mW at 230 VAC, and it also achieves 93.4% peak efficiency at 115-VAC input and 95.3% peak efficiency at 230-VAC input. The efficiency and power factor numbers also meet both 115-V and 230-V internal 80 PLUS Platinum specifications and DoE level VI requirements.
Features
- 24-V output with 240-W continue and 336-W peak output power capability
- 80 PLUS Platinum compatible performance
- Low, no-load power consumption without using additional auxiliary supply
- 93.4% peak efficiency at 115-VAC input and 95.3% peak efficiency at 230-VAC input
| Output voltage options | PMP22087.1 |
|---|---|
| Vin (Min) (V) | 90 |
| Vin (Max) (V) | 264 |
| Vout (Nom) (V) | 24 |
| Iout (Max) (A) | 14 |
| Output Power (W) | 336 |
| Isolated/Non-Isolated | Isolated |
| Input Type | AC |
| Topology | Boost- PFC^Half Bridge- Resonant |
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Test results for the reference design, including efficiency graphs, test prerequisites and more
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Test report | 336-W Auxless AC/DC Power Supply Reference Design With 80 PLUS Platinum (Rev. A) | Nov 27, 2019 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.