PMP21278

300W 12Vout 4-Switch Buck-Boost for Industrial PC Reference Design

PMP21278

Design files

Overview

The PMP21278 reference design is a 300W power supply utilizing the LM5176 4-switch buck-boost controller for industrial applications. This design can operate from 9V to 50V. The design has a 12V output and capable of sourcing 25A continuous current. Switching frequency is set to 230kHz. PMP21278 is assembled on SV601348A PCB. Three 6.8mF, 65V rated electrolytic capacitors are used to damp the input supply’s wiring inductance for all test data taken on this test report.

Features
  • 9V to 50Vin, output 12V @ 25A
  • Achieving peak efficiency of 97%
  • over current, over voltage and over temperature protection
  • High power density
Output voltage options PMP21278.1
Vin (Min) (V) 9
Vin (Max) (V) 50
Vout (Nom) (V) 12
Iout (Max) (A) 25
Output Power (W) 300
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- 4 Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE39.PDF (1365 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRVC2.PDF (104 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVC4.ZIP (700 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEF5.ZIP (387 KB)

Design file that contains information on physical board layer of design PCB

TIDRVC3.PDF (1436 KB)

PCB layer plot file used for generating PCB design layout

TIDRVC1.PDF (214 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

MOSFETs

CSD19502Q5B80-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.1 mOhm

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

LM517655V wide VIN synchronous 4-switch buck-boost controller

Data sheet: PDF | HTML
MOSFETs

CSD17573Q5B30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 1.45 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP21278 Test Results Jan 4, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.