PMP21458

6-Watt Magnetically Resistant Quasi-Resonant Flyback Reference Design

PMP21458

Design files

Overview

This reference design is a quasi-resonant flyback developed to be resistant to large magnetic fields near the transformer. It has a regulated 3.6 Volt output that can handle up to 1 A of current and secondary 12 V output that can handle 0.2 A.

Features
  • 100 VAC to 450 VAC input to 3.6 V/1 A isolated output
  • Secondary output of 12 V/ 200 mA
  • Iron Powder Transformer for improved magnetic resistance
  • Topology designs to run at a low frequency to further increase magnetic resistance
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT023.PDF (3160 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRX60.PDF (121 K)

Detailed schematic diagram for design layout and components

TIDRX61.PDF (59 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRX62.PDF (106 K)

Detailed overview of design layout for component placement

TIDRX64.ZIP (400 K)

Files used for 3D models or 2D drawings of IC components

TIDCEW3.ZIP (837 K)

Design file that contains information on physical board layer of design PCB

TIDRX63.PDF (617 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28742High-Efficiency Flyback Controller with 1% Output regulation accuracy

Data sheet: PDF | HTML
Shunt voltage references

TLV431A1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report 6-Watt, Magnetically Resistant, Quasi-Resonant Flyback Reference Design Sep. 28, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos