PMP21500

Compact, triple output 3-A / 2-A / 2-A buck regulator reference design

PMP21500

Design files

Overview

This reference design is a triple output 3-A/ 2-A / 2-A point-of-load converter in a tiny 0.5" x 0.875" (12.7 mm x 22.2 mm) solution size.  TPS65261-1 fully integrates three 3-A / 2-A / 2-A buck regulators into a small 5mm x 5mm QFN package. It features dedicated enable and soft-start pins, which make the tracking and sequencing easy to implement. The layout is size optimized. It is a triple output building block for size-constrained applications.

Features
  • 7-V to 14-V in, triple output
  • 600kHz switching frequency enables small-size magnetics
  • Dedicated enable and soft-start pins for tracking and sequencing
  • Compact solution size: 0.5" x 0.875" (12.7 mm x 22.2 mm)
Output voltage options PMP21500.1 PMP21500.2 PMP21500.3
Vin (Min) (V) 7 7 7
Vin (Max) (V) 14 14 14
Vout (Nom) (V) 1.2 1.8 2.5
Iout (Max) (A) 3 2 2
Output Power (W) 3.6 3.6 5
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC
Topology Buck- Synchronous Buck- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT068.PDF (3686 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRYJ8.PDF (33 KB)

Detailed overview of design layout for component placement

TIDRYJ7.PDF (75 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCF72.ZIP (141 KB)

Design file that contains information on physical board layer of design PCB

TIDRYJ9.PDF (216 KB)

PCB layer plot file used for generating PCB design layout

TIDRYJ6.PDF (24 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS65261-14.5V to 18V Input Voltage, 3A/2A/2A Output Current Triple Synchronous

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report A compact, triple output 3-A/2-A/2-A buck regulator reference design Jan 4, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.