This SEPIC converter operates over an input voltage range of 10 V - 100 V and provides a non-isolated output of 12 V/1 A. Once operating, the 12-V output supplies bias power to the control circuit, allowing operation below 10 Vin. With efficiency greater than 85%, this converter can tolerate multiple input rail ranges, allowing one converter to satisfy many applications. 
          Features
          
          - Full-load efficiency between 86% and 88% for input voltages from 12 V to 48 V
 - Wide input voltage range of 10 V to 100 V
 - Can be used when multiple voltage rails are available or when voltage transients are present